1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS-17, PF-17 Type Solenoid Valve (for Steam) Stainless Steel Momotaro (Part Number)

PS-17, PF-17 Type Solenoid Valve (for Steam) Stainless Steel Momotaro
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,728.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Applied with high pressure fluids.
· Uses stainless steel for high pressure water and steam.

 
Part Number
PS17-V-10A
PS17-V-15A
PS17-V-20A
PS17-V-25A
PS17-V-32A
PS17-V-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 22,728.64

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 3/8B(10A)

฿ 22,849.59

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)

฿ 24,300.87

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)

฿ 28,582.17

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1B(25A)

฿ 40,192.46

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)

฿ 44,788.20

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Steam Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Linear Motion Type
Fluid temperature(°C) 5::200 Insulation type H Body Material SCS
Maximum Applicable Pressure(MPa) 1.6 Applicable Pressure(MPa) 0.05~1.6