1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PF-22 Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II (Part Number)

PF-22 Type Solenoid Valve (for Steam, Liquid, and Air) with Strainer Momotaro II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,113.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Production equipment, construction equipment etc. piston type employing SSS & AAS

[Features]
· The flange type PF-22 type series solenoid valve Momotaro, has the same features and face to face dimensions as the earlier PF-12 type series allowing ease of replacement during repair, while offering the added benefit of greater durability.

 
Part Number
PF22-W-15A
PF22-W-20A
PF22-W-25A
PF22-W-32A
PF22-W-40A
PF22-W-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Flange Nominal

฿ 21,113.91

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 21,902.86

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 23,911.24

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1B(25A)

฿ 27,737.15

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1 1/4B(32A)

฿ 29,411.05

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1 1/2B(40A)

฿ 32,519.62

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Steam Operating Environment Standard
Switching Type Normally Close End Connection JIS 10K FF flange Driving Type Linear Motion Type
Fluid temperature(°C) 5::180 Insulation type H Body Material CAC408
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0