1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WF-25 Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II (Part Number)

WF-25 Type Solenoid Valve (for Liquid and Gas) Stainless Steel Momotaro II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,867.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stainless steel threaded type WS-25 type series, flange type WF-25 type series solenoid valve Momotaro has the same features and face to face dimensions as the earlier WS-15 type series achieving ease of replacement during repair, with the added benefit of improved durability than the WF-15 type series.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted horizontally or vertically.
· Thermo-setting resin highly resistant to heat is used on the coil exterior

 
Part Number
WF25-D-15A
WF25-D-20A
WF25-D-25A
WF25-D-32A
WF25-D-40A
WF25-D-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Flange Nominal

฿ 24,867.81

VEN MULTIREX VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 26,405.24

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)

฿ 28,824.05

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1B(25A)

฿ 33,661.67

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)

฿ 35,354.84

VEN MULTIREX VALVE 1 Piece(s) 9 Day(s) 1 1/2B(40A)

฿ 38,983.05

VEN MULTIREX VALVE 1 Piece(s) 22 Day(s) 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding
Switching Type Normally Close End Connection JIS 10K FF flange Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material SCS
Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0