1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AV-4C, Ventilation Valve for Single Family Houses (Residence Vent) (Part Number)

VEN CONTROL VALVE

AV-4C, Ventilation Valve for Single Family Houses (Residence Vent)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,539.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For drain pipe equipment in single family houses

[Features]
• Shuts out pests.
• No need for maintenance. Durability consistent with standard drainage facilities.
• Also mountable below an overflow edge and compatible with temperatures from -20 to 60°C.
• Provides additional freedom for building designs.

 
Part Number
AV4C-P-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,539.80

VEN CONTROL VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Intake Valve/Vent Valve Applicable Fluid Water Body Material ABS Resin
End Connection, Other Inlet Connection Types Plug Adhesion End Connection, Nominal Diameter of Inlet Piping Screw 1 1/2B(40A)

Please check the type/dimensions/specifications of the part AV4C-P-40A in the AV-4C, Ventilation Valve for Single Family Houses (Residence Vent) series.