1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JRG3400 Type Mixing Valve (Part Number)

JRG3400 Type Mixing Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Hot water supply is simply done by connecting hot water and cold water.
· Thermo-element tracks well the pressure fluctuations of hot water and cold water, ensuring temperature stability of hot water supply.
· Both the double-pipe type (circulation method) and single-pipe type are supported.
· Materials such as bronze, stainless steel, and resin with excellent corrosion resistance are used.
· Lightweight and compact design delivers workability and reduces footprint.
Simply by simply connecting hot water with water, a JRG mixing valve is a temperature adjustment valve that can freely control hot water supply temperature.
・Stable supply of hot water can be obtained and used with confidence for facilities that use hot water in large quantities.

 
Part Number
JRG3400-924-20A
JRG3400-950-40A
JRG3400-952-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFluid temperature
(℃)
End Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw Adjusted Temperature Range

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 85 or Less3/4B(20A)3/4B(20A)36~53℃

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 65 or Less1 1/2B(40A)1 1/2B(40A)20~30℃

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 80 or Less1 1/2B(40A)1 1/2B(40A)30~45℃

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Mixing Valve
Maximum Applicable Pressure Classification(MPa) 1.01~2 Body Material CAC Connection Type Equal Dia. Connection
End Connection, Inlet Screw Connection Types JIS Rp Thread End Connection, Outlet Screw Connection Types JIS Rp Thread Applicable Pressure Data(MPa) 1.0 or Less