1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SL-35N/35HN Type, Relief Valve for Hot Water Equipment (Part Number)

SL-35N/35HN Type, Relief Valve for Hot Water Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,273.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Diaphragm type relief valve for small hot water boilers and electric water heaters. Used as a relief valve for pressure caused by thermal expansion and on the secondary side of pressure reducing valve.

 
Part Number
SL35HN-F
SL35N-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Applicable Pressure Classification
(MPa)
Start-to-discharge Pressure
(kPa)
Reseating Pressure
(kPa)

฿ 1,510.25

VEN CONTROL VALVE 1 Piece(s) 10 Day(s) 0.11~1190180

฿ 1,273.73

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 0.1 or Less9792

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Relief Valve Applicable Fluid Water Safety Valve Type Relief Valve
Fluid temperature(℃) 5~100 Body Material CAC406 Connection Type Different Diameter Connection
End Connection, Inlet Screw Connection Types JIS, R Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A) End Connection, Outlet Screw Connection Types JIS Rc Thread
End Connection, Nominal Diameter of Outlet Piping Screw 1/2B(15A)