(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This fixed-flow-rate valve is used mainly in central hot-water supply systems for apartments, high-rise buildings, etc. as well as in water-supply systems. This adjustable valve automatically limits the flow rate so that flow rate is fixed in response to the fluctuations in the primary pressure.
[Features]
· By using this fixed-flow-rate valve, it becomes possible to appropriately distribute supplied water and hot water volumes to every house.
· As a result, system design and construction work are simplified, energy and water are saved as well as water hammer is reduced.
· Mounting position can be changed freely.
· Operating differential-pressure range is wide.
· The simple structure, that uses rubber elasticity, helps to maintain a stable flow rate.
Part Number |
---|
FD6N-F06-15A |
FD6N-F09-15A |
FD6N-F09-20A |
FD6N-F12-15A |
FD6N-F12-20A |
FD6N-F15-15A |
FD6N-F15-20A |
FD6N-F20-20A |
FD6N-F25-20A |
FD6N-F30-20A |
FD6N-F35-20A |
FD6N-F40-20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | End Connection, Nominal Diameter of Inlet Piping Screw | End Connection, Nominal Diameter of Outlet Piping Screw | Range of Operating Pressure Difference (MPa) | Set flow rate (L/min) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.03~0.3 | 6 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 5 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.03~0.5 | 9 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.03~0.5 | 9 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.03~0.5 | 12 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 5 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.03~0.5 | 12 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 1/2B(15A) | 1/2B(15A) | 0.03~0.5 | 15 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.03~0.5 | 15 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.035~0.5 | 20 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.035~0.5 | 25 | ||
฿ 1,813.89 ฿ 1,003.81 | CONTROL VALVE | 1 Piece(s) | Same day | 3/4B(20A) | 3/4B(20A) | 0.035~0.5 | 30 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.035~0.5 | 35 | ||
฿ 1,854.25 | VEN CONTROL VALVE | 1 Piece(s) | 9 Day(s) | 3/4B(20A) | 3/4B(20A) | 0.035~0.5 | 40 |
Loading...
Regulating Valve / Safety Valve Type | Constant Flow Valve | Applicable Fluid | Water | Maximum Applicable Pressure Classification(MPa) | 0.11~1 |
---|---|---|---|---|---|
Fluid temperature(℃) | 5~90 | Body Material | CAC406 | Connection Type | Equal Dia. Connection |
End Connection, Inlet Screw Connection Types | JIS Rc Thread | End Connection, Outlet Screw Connection Types | JIS Rc Thread | Primary Side Applicable Pressure(MPa) | 1.0 |
How can we improve?
How can we improve?