1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RP-7, Pressure-Reducing Valve (for Steam) Benten (Part Number)

VEN CONTROL VALVE

RP-7, Pressure-Reducing Valve (for Steam) Benten
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,922.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For steam cleaning of food equipment, disinfection equipment, cleaning equipment, etc.

[Features]
· Compact pilot-operated pressure-reducing valve used in equipment and devices with a relatively low flow rate.
· Compact and lightweight (up to 50%, compared to other in-house products); device integration is supported.
· Adoption of a piston guide structure and special seal ring makes control stable from lower flow rates to the maximum rated flow rate.
· Manual handle control with auto locking mechanism makes pressure adjustment easy.
· Compact design.

 
Part Number
RP7-FH-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,922.76

VEN CONTROL VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 1.01~2 Fluid temperature(℃) 220 or Less Body Material CAC
Connection Type Equal Dia. Connection End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Inlet Piping Screw 3/4B(20A)
End Connection, Outlet Screw Connection Types JIS Rc Thread End Connection, Nominal Diameter of Outlet Piping Screw 3/4B(20A) Primary Side Applicable Pressure(MPa) 1.6 or Less
Adjusting Pressure Range in the Secondary Side(MPa) 0.3~0.8 Material of cylinder CAC406

Please check the type/dimensions/specifications of the part RP7-FH-20A in the RP-7, Pressure-Reducing Valve (for Steam) Benten series.