1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RP-9 A, 10A, 11A Type Pressure-Reducing Valve (for Air/Gas) (Part Number)

RP-9 A, 10A, 11A Type Pressure-Reducing Valve (for Air/Gas)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
▪ It is a pilot type decompression valve used for high pressure air and vapor. It is a sister model of decompression valves used for the models RP-9, 10, and 11 that involve vapor.
▪ The face-to-face dimensions are same as the old RP-2HA type. However, the weight of the new model has been reduced by approx. 40% as compared to the old model.
▪ For nominal diameter selection chart, see page 23 and 24 .

 
Part Number
RP9A-M-25A
RP9A-M-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 1B(25A)1B(25A)

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Air Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 1.01~2 Fluid temperature(℃) 5~80 Body Material FCD
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 20K RF flange End Connection, Outlet Flange Connection Types JIS 20K RF flange
Primary Side Applicable Pressure(MPa) 2.0 or Less Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8 Material of cylinder SUS