1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RP-8 Type Pressure-Reducing Valve (for Steam), Benten (Part Number)

VEN CONTROL VALVE

RP-8 Type Pressure-Reducing Valve (for Steam), Benten
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237,011.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pilot-operated general-purpose products (high-capacity) for food processing equipment, factory equipment, and disinfection/sterilization equipment.

[Features]
- Made of stainless steel, ideal for the steam lines of food, disinfection and sterilization equipment.
- Useful for a wide range of purposes thanks to its non-corrosive, durable stainless steel structure.
- Piston guide structure and special seal ring for stable control.
- Can be used over a wide range of pressures and flow rates.
- Manual handle control with auto locking mechanism makes pressure adjustment easy.
- Compact design.

 
Part Number
RP8-D-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237,011.01

VEN CONTROL VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 200 or Less Body Material SCS
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Nominal Diameter of Inlet Piping Flange 3B(80A)
End Connection, Outlet Flange Connection Types JIS 10K FF flange End Connection, Nominal Diameter of Outlet Piping Flange 3B(80A) Primary Side Applicable Pressure(MPa) 1.0 or Less
Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8