1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RP-6P Type Pressure-Reducing Valve (for Steam), Benten (Part Number)

RP-6P Type Pressure-Reducing Valve (for Steam), Benten
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pilot-operated general-purpose products (high-capacity) for construction equipment, factory equipment, etc.

[Features]
- The VENN-TEN is a pilot-operated pressure reducing valve used in main pipes and large flow-rate lines within construction equipment, industrial steam circuits, production equipment, system industries, etc.
­ Designed with operation as its highest priority, it has stable performance under many conditions, and its small size and light weight makes it easy to install and use.
- Piston guide structure and special seal ring for stable control.
- The RP-6 type is widely used in pressure range/flow rate applications. Its auto locking mechanism (nominal diameter from 15 to 80) makes pressure adjustment easy with manual handle control.
- Compact design.

 
Part Number
RP6P-B-15A
RP6P-B-20A
RP6P-B-25A
RP6P-B-32A
RP6P-B-40A
RP6P-B-50A
RP6P-B-65A
RP6P-B-80A
RP6P-G-15A
RP6P-G-20A
RP6P-G-25A
RP6P-G-32A
RP6P-G-40A
RP6P-G-50A
RP6P-G-65A
RP6P-G-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Material of cylinder

฿ 14,519.24

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)CAC406

฿ 16,071.24

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)CAC406

฿ 17,728.39

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1B(25A)1B(25A)CAC406

฿ 20,831.62

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1 1/4B(32A)1 1/4B(32A)CAC406

฿ 22,041.91

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1 1/2B(40A)1 1/2B(40A)CAC406

฿ 24,172.58

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 2B(50A)2B(50A)CAC406

฿ 36,034.29

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 2 1/2B(65A)2 1/2B(65A)CAC406

฿ 39,190.86

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 3B(80A)3B(80A)CAC406

฿ 19,858.29

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)SUS

฿ 19,858.29

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)SUS

฿ 20,910.48

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1B(25A)1B(25A)SUS

฿ 29,195.81

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 1 1/4B(32A)1 1/4B(32A)SUS

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 1 1/2B(40A)1 1/2B(40A)SUS

฿ 36,560.39

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 2B(50A)2B(50A)SUS

฿ 48,396.58

VEN CONTROL VALVE 1 Piece(s) 7 Day(s) 2 1/2B(65A)2 1/2B(65A)SUS

฿ 100.00

VEN CONTROL VALVE 1 Piece(s) Quote 3B(80A)3B(80A)SUS

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 184 or Less Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8