1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STB Bushing 5035 (Part Number)

STB Bushing 5035
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,053.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Millimeter dimensions with no need to create shaft holes or key grooves.

 
Part Number
STB5035X20-F
STB5035X20-N
STB5035X30-N
STB5035X32-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Shaft Bore Diameter Key Type

฿ 1,053.95

INT BUSHING F 1 Piece(s) 7 Day(s) 1020Old JIS key

฿ 1,093.43

INT BUSHING N 1 Piece(s) 7 Day(s) 1020New JIS key

฿ 1,093.43

INT BUSHING N 1 Piece(s) 7 Day(s) 1030New JIS key

฿ 1,093.43

INT BUSHING N 1 Piece(s) 7 Day(s) 1032New JIS key

Loading...

  1. 1

Basic Information

Main Body Material FC200 Type Related Components Application Standard
Number of Bolt Hole n 2 Bolt Size Hex socket set screw (be special for screw tips) M8X16 Nominal 5035
O.D.(mm) 50 Shaft hole d maximum diameter(mm) 32 Bushings Type X