1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS flange type flexibility shaft fitting[SCL](pump mount side) (Part Number)

SNS flange type flexibility shaft fitting[SCL](pump mount side)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,956.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS B1452 standard. High reliability due to the high speed rotation and shock resistance. Standardized in nominal diameters of ø112 to ø630. A forged product that uses S35C as the material

[Features]
· Satisfies all of the requirements of a flexible shaft coupling.
· Smoothly transmits the power from the shaft.
· Does not transmit the machine vibration or shaft vibration to the other side.
· Does not release any power (thrust) from pushing the shaft from the shaft coupling.
· The rotary shaft can be turned by hand from the outer side while being directly connected.
· The motor can be operated by itself, and inspection can be performed in the rotating direction by removing the coupling element (coupling bolt) and then rotating each of the machine shafts.
· Can easily measure the state of the direct connection (positional relationship of the two shafts) with the machinery.

Part Number
SCL112P
SCL125P
SCL140P
SCL160P
SCL180P
SCL200P
SCL224P
SCL250P
SCL280P
SCL315P
SCL355P
SCL400P
SCL450P
SCL560P
SCL630P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)

฿ 3,349.64

INT COUPLING SCL 1 Piece(s) 6 Day(s) 10~Less than 204001~100001124015.76000

฿ 3,616.92

INT COUPLING SCL 1 Piece(s) 6 Day(s) 20~Less than 504001~100001254524.56000

฿ 2,956.58

INT COUPLING SCL 1 Piece(s) 6 Day(s) 20~Less than 504001~1000014050496000

฿ 3,838.24

INT COUPLING SCL 1 Piece(s) 6 Day(s) 100~Less than 5004001~1000016056109.86000

฿ 4,368.56

INT COUPLING SCL 1 Piece(s) 6 Day(s) 100~Less than 5004001~1000018063156.95250

฿ 5,921.44

INT COUPLING SCL 1 Piece(s) 6 Day(s) 100~Less than 5004001~1000020071245.14800

฿ 7,924.82

INT COUPLING SCL 1 Piece(s) 6 Day(s) 100~Less than 5004001~1000022480392.24300

฿ 11,747.75

INT COUPLING SCL 1 Piece(s) 6 Day(s) 500~Less than 10002001~400025090617.63800

฿ 24,591.63

INT COUPLING SCL 1 Piece(s) 6 Day(s) 500~Less than 10002001~4000280100980.43450

฿ 30,257.70

INT COUPLING SCL 1 Piece(s) 6 Day(s) 1000~Less than 50002001~40003151121568.63050

฿ 42,288.26

INT COUPLING SCL 1 Piece(s) 6 Day(s) 1000~Less than 50002001~400035512524512700

฿ 55,937.00

INT COUPLING SCL 1 Piece(s) 6 Day(s) 1000~Less than 50002001~40004001253921.62400

฿ 75,611.00

INT COUPLING SCL 1 Piece(s) 6 Day(s) 5000~Less than 100002001~40004501406176.52150

฿ 117,976.47

INT COUPLING SCL 1 Piece(s) 82 Day(s) 5000~Less than 100001001~20005601609803.91700

฿ 150,577.20

INT COUPLING SCL 1 Piece(s) 82 Day(s) 10000~Less than 200001001~200063018015686.31500

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material S35C Type Caster
Application Standard Operating Temperature Range(°C) -20::80