1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Air Hose SAH Series (Part Number)

Screw Air Hose SAH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,308.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A soft urethane resin hose with a coupler.
[Features]
・ Air urethane hose with single-action coupler.
· 7-mm internal diameter allows for efficient work.

Part Number
EUH-10R
EUH-10W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 2,447.00

EVA RESIN HOSE 1 Piece(s) 16 Day(s) Clear Red

฿ 2,308.00

EVA RESIN HOSE 1 Piece(s) 16 Day(s) Clear White

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Nominal I.D. d 7
Outer Dia. D(Ø) 10 Properties Standard Hose Material Polyurethane Resin
Mounting Metal Fittings Both Sides Metal Fittings Type One-Touch Coupler Hose length(m) 10
Normal Operating Pressure(Mpa) 0.7 Max. Pressure(Mpa) 1.5