(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The tube is connected by Push One.
· No need of jigs or tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Use of flame-retardant resin (equivalent to UL94 standard V-0).
· Uses flame-retardant PBT resin for the material.
· Equivalent to UL94 standard V-0 and has excellent self-extinguishing properties.
· Can be used in environment where spatter is scattered.
· There is no need to wrap sealing tape around the tapered male thread section.
Part Number |
---|
EUT1/2 |
EUT1/4 |
EUT3/8 |
EUT4 |
EUT4-6 |
EUT6 |
EUT6-8 |
EUT8 |
EUT8-10 |
EUT10 |
EUT10-12 |
EUT12 |
EUT16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Fitting Type | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D. d1 (mm) | Applicable Tube O.D. d2 (mm) | Applicable Tube O.D. d1 (inch) | Applicable Tube O.D. d2 (inch) | Plating Process |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 206.73 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | - | - | 1/2 | 1/2 | No | ||
฿ 129.25 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | - | - | 1/4 | 1/4 | No | ||
฿ 168.75 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | - | - | 3/8 | 3/8 | No | ||
฿ 121.53 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | 4 | 4 | - | - | Electroless Nickel Plating | ||
฿ 138.16 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with different diameters | - | Union Tees | 4 | 6 | - | - | Electroless Nickel Plating | ||
฿ 151.45 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | Union with same diameter | Union Tees | - | 6 | 6 | - | - | Electroless Nickel Plating | ||
฿ 151.93 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with different diameters | - | Union Tees | 6 | 8 | - | - | Electroless Nickel Plating | ||
฿ 150.79 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | Union with same diameter | Union Tees | - | 8 | 8 | - | - | Electroless Nickel Plating | ||
฿ 174.18 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with different diameters | - | Union Tees | 8 | 10 | - | - | Electroless Nickel Plating | ||
฿ 170.93 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | Union with same diameter | Union Tees | - | 10 | 10 | - | - | Electroless Nickel Plating | ||
฿ 205.66 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with different diameters | - | Union Tees | 10 | 12 | - | - | Electroless Nickel Plating | ||
฿ 206.73 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | 12 | 12 | - | - | Electroless Nickel Plating | ||
฿ 287.92 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | Union with same diameter | Union Tees | - | 16 | 16 | - | - | Electroless Nickel Plating |
Loading...
Types | Push One Fitting | Applicable Fluid | Water / Air | Body Material | Flame Retardant PBT Resin |
---|---|---|---|---|---|
Application | For general air pressure | Thread Material | Brass | Seal Material | Special NBR |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 |
How can we improve?
How can we improve?