(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
No jigs or tools are required for connecting tubes to this 90° female elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
[Features]
· The tube is connected by PushOne®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame-retardant resin (equivalent to UL94 V-0 standard) adopted.
· Non-combustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, with superior self-extinguishing properties.
· Can be used in environments in which sputtering occurs.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.
Part Number |
---|
EFL4-PT1/8 |
EFL6-PT1/4 |
EFL6-PT1/8 |
EFL6-PT3/8 |
EFL8-PT1/4 |
EFL8-PT1/8 |
EFL8-PT3/8 |
EFL10-PT1/4 |
EFL12-PT1/2 |
EFL12-PT3/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | T Screw Size |
---|---|---|---|---|---|---|---|
฿ 116.56 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 4 | 1/8 | ||
฿ 130.21 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 6 | 1/4 | ||
฿ 119.29 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 6 | 1/8 | ||
฿ 149.91 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 6 | 3/8 | ||
฿ 150.23 | NTA AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 5 Day(s) | 8 | 1/4 | ||
฿ 139.56 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 8 | 1/8 | ||
฿ 152.49 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 8 | 3/8 | ||
฿ 190.40 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | ||
฿ 260.19 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 5 Day(s) | 12 | 1/2 | ||
฿ 242.48 | NTA AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 7 Day(s) | 12 | 3/8 |
Loading...
Types | Push One Fitting | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT Resin | Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Screw Mounting, Direction | Female Panel Touch Connector | Elbows | 90° Female Elbows |
Types of connection screw | Rc | Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 |
Plating Process | Electroless Nickel Plating |
How can we improve?
How can we improve?