(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
・ The white body brightens the working environment.
・ Flame retardant PBT resin is used as the material. Equivalent to UL94 standard V-0 and has excellent self-extinguishing property. It can be used in an environment with spatters.
・ Sealed on the R thread.
・ No need to wrap sealing tape.
Types | Push One Fitting | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Flame Retardant PBT Resin | Application | For general air pressure | Thread Material | Brass |
Seal Material | Special NBR | Sockets, Reducers | Adapter Elbows | Applicable Tube O.D.1(φ) | 6 |
Outer diameter D1 of the insertion part(mm) | 6 | Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part AAL6 in the PushOne A Series, Tube Cap series.
How can we improve?
How can we improve?