1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PushOne A Series, Y Union

PushOne A Series, Y Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 124.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

No jigs or tools are required for connecting tubes to this Y union. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs or tools to connect the tube.
· Electroless nickel plating.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· The white body contributes to workplace environment aesthetics.
· Noncombustible PBT resin is used for the base material.
· Compliant with the UL94 V-0 standard and has superior self-extinguishing properties.
· Can be used in environments where sputtering is an issue.
· R screws are sealed, and thus there is no need to wrap them with sealing tape

Part Number
AYB4-6
AYB6-6
AYB6-8
AYB8-8
AYB12-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFitting Type Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D. d1
(mm)
Applicable Tube O.D. d2
(mm)

฿ 131.81

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 3 Day(s) Union with different diameters-Y Union46

฿ 124.32

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 5 Day(s) Union with same diameterY Union-6-

฿ 138.67

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 7 Day(s) Union with different diameters-Y Union68

฿ 128.77

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 7 Day(s) Union with same diameterY Union-8-

฿ 189.72

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 3 Day(s) Union with same diameterY Union-12-

Loading...

  1. 1

Basic Information

Types Push One Fitting Applicable Fluid Water / Air Body Material Flame Retardant PBT Resin
Application For general air pressure Thread Material Brass Seal Material Special NBR
Appearance Color White Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40
Plating Process Electroless Nickel Plating