1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PushOne A Series, Universal Elbow

PushOne A Series, Universal Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
・ The white body brightens the working environment.
・ Flame retardant PBT resin is used as the material. Equivalent to UL94 standard V-0 and has excellent self-extinguishing property. It can be used in an environment with spatters.
・ Sealed on the R thread.
・ No need to wrap sealing tape.

Part Number
A45L6-M5
A45L8-R1/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw

฿ 96.75

NTA AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 7 Day(s) 6M5×0.8M

฿ 107.37

NTA AIR PIPING ONE-TOUCHJOINT 1 Piece(s) 13 Day(s) 81/4R

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Direction Elbow Elbows 45° Elbow
Appearance Color White Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40
Plating Process Electroless Nickel Plating