1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junron Spiral Wrap (Protective Tying Tube) Junron SE (Polyethylene Spiral Tube) (Part Number)

Junron Spiral Wrap (Protective Tying Tube) Junron SE (Polyethylene Spiral Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,391.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Enables quick and easy bundling operations.
· Wires and pipes can be pulled out from anywhere, forming firmly connected reliable wiring and pipe assemblies.
· Excellent abrasion-resistance and flexibility allows using this product multiple times.
[Applications]
· Used for wiring and pipes of electrical equipment, oil, pneumatic devices, etc. for protection.

Part Number
SE-04-BK-100
SE-04-W-100
SE-06-BK-100
SE-06-W-100
SE-08-BK-100
SE-08-W-100
SE-10-BK-100
SE-10-W-100
SE-12-BK-50
SE-12-W-50
SE-15-BK-50
SE-15-W-50
SE-18-BK-25
SE-18-W-25
SE-24-BK-25
SE-24-W-25
SE-29-BK-25
SE-29-W-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter before contraction (minimum)
(mm)
Color Standard Strip Length
(m)
Outer Diameter D
(mm)
I.D. d
(mm)

฿ 1,391.61

JUN TUBE 1 Piece(s) 9 Day(s) 2.6Black1004.22.6

฿ 1,391.61

JUN TUBE 1 Piece(s) 9 Day(s) 2.6Milky White1004.22.6

฿ 1,878.19

JUN TUBE 1 Piece(s) 9 Day(s) 4Black10064

฿ 1,878.19

JUN TUBE 1 Piece(s) 9 Day(s) 4Milky White10064

฿ 2,048.90

JUN TUBE 1 Piece(s) 9 Day(s) 6Black10086

฿ 2,048.90

JUN TUBE 1 Piece(s) 9 Day(s) 6Milky White10086

฿ 2,390.32

JUN TUBE 1 Piece(s) 9 Day(s) 8Black100108

฿ 2,390.32

JUN TUBE 1 Piece(s) 9 Day(s) 8Milky White100108

฿ 2,048.90

JUN TUBE 1 Piece(s) 9 Day(s) 9Black50129

฿ 2,048.90

JUN TUBE 1 Piece(s) 9 Day(s) 9Milky White50129

฿ 2,048.90

JUN TUBE 1 Piece(s) 11 Day(s) 13Black501513

฿ 2,048.90

JUN TUBE 1 Piece(s) 9 Day(s) 13Milky White501513

฿ 1,920.77

JUN TUBE 1 Piece(s) 9 Day(s) 15Black251815

฿ 1,920.77

JUN TUBE 1 Piece(s) 9 Day(s) 15Milky White251815

฿ 2,774.71

JUN TUBE 1 Piece(s) 9 Day(s) 20Black252420

฿ 2,774.71

JUN TUBE 1 Piece(s) 9 Day(s) 20Milky White252420

฿ 3,533.03

JUN TUBE 1 Piece(s) 9 Day(s) 25Black252925

฿ 3,533.03

JUN TUBE 1 Piece(s) 9 Day(s) 25Milky White252925

Loading...

  1. 1

Basic Information

Material Polyethylene Flame Resistance No