1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cosmo Flex Cosmo Flex F701 High Pressure Resistant Hose (Part Number)

Cosmo Flex Cosmo Flex F701 High Pressure Resistant Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It uses flourine polymer on the inner face, so there is no liquation and it is inactive with almost all chemicals and solvents. Materials mostly do not stick to the interior surface, and if they do stick, they come off easily. Heat-resistant fibers are used in the pressure-resistant reinforcing layer.

Part Number
F701-04
F701-06
F701-08
F701-12
F701-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Minimum Bending Radius
(mm)

฿ 100.00

JUN TUBE 1 Piece(s) Quote 12.2mm40

฿ 100.00

JUN TUBE 1 Piece(s) Quote 17.1mm60

฿ 100.00

JUN TUBE 1 Piece(s) Quote 19.9mm90

฿ 100.00

JUN TUBE 1 Piece(s) Quote 26.7mm200

฿ 100.00

JUN TUBE 1 Piece(s) Quote 33.9mm300

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Chemical Solution / Oil Cutting Service Usage No Properties Standard / Pressure Resistance / Heat resistant / Chemical Resistance / Non-Adhesive
Hose Material Urethane Mounting Metal Fittings Both Sides Color Black
Metal Fittings Type Screw Fittings Fitting Material SUS Operating Temperature Range(°C) -40::150
Operating Pressure Range(MPa) ::2.0