1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Vise (Part Number)

KAC TOGGLE CLAMP

Hand Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,403.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hand vise that clamps and fixes a workpiece with single-action.
[Features]
· Unlike a vise, if the workpiece has the same thickness, it can be easily fixed with a single-action.
· Unlike a toggle clamp, the product itself is not required to be fixed, thereby you can easily hold even a small workpiece in place.
· Making a new jig is not required.
[Applications]
· Useful for temporary holding down and retaining work at the work site such as small amount of welding, assembly, inspection, press-fit.
· Various applications are possible, including machine and device installation, crimping.

 
Part Number
NO.3-XL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,403.35

KAC TOGGLE CLAMP 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Tightening Force(N) 2000 Body Material Steel Clamp Bolt Size M12
Clamp Bolt Material Steel Handle Length Standard Tip Bolt Position Adjustment Not Adjustable (Fixed)
Tightening Range(mm) 0~90 Manufacturing Process Press

Please check the type/dimensions/specifications of the part NO.3-XL in the Hand Vise series.