(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tighten firmly. Tightening handle nut. Main body Polygon (cruciform), Type of mounting part Female thread (M), Female thread, Round hole processing, Blind hole, Main body material Polyamide, Mounting part material Brass, Mounting part surface treatment None
Part Number |
---|
KRM-GS25-B |
KRM-GS25-R |
KRM-GS35-R |
KRM-GS40-B |
KRM-GS40-R |
KRM-GS45-B |
KRM-GS45-R |
KRM-GS50-B |
KRM-GS50-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Color | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 160.00 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M5 | 11 | Black | 0.80 | ||
฿ 160.00 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M5 | 11 | Red | 0.80 | ||
฿ 207.62 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M6 | 9 | Red | 1.00 | ||
฿ 236.19 | KYW OIL CAP | 1 Piece(s) | 3 Day(s) | - | M8 | 13 | Black | 1.25 | ||
฿ 236.19 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M8 | 13 | Red | 1.25 | ||
฿ 302.86 | KYW OIL CAP | 1 Piece(s) | Available | 11 Day(s) | 10 | M10 | 14 | Black | 1.50 | |
฿ 268.77 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | - | M10 | 14 | Red | 1.50 | ||
฿ 286.91 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M12 | 16 | Black | 1.75 | ||
฿ 286.91 | KYW OIL CAP | 1 Piece(s) | 11 Day(s) | 10 | M12 | 16 | Red | 1.75 |
Loading...
Mounting Section Type | Female Thread (M) | Main Body, Type | Polygon | Main Body Material | Polyamide |
---|---|---|---|---|---|
Mounting Section, Material | Brass | Side Machined | No | Polygonal Shape, Type | Cross Shape |
Additional Function | No | Tapped, Round Hole Machining | Blind Hole | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | No |
How can we improve?
How can we improve?