(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comprised of a main body that further improves the characteristics of the A-type oil cap, and a functional cover.
· A filter can be added between the main body and the cover.
· A resin filter and a metal (sintered metal) filter are available.
· The center of the main body is designed to prevent direct splashing of oil, and you can protect against this further by attaching a guard plate.
· The product is made-to-order so that you can get the right product for the compatible conditions.
· As a standard, the main body is black and the cover is red.
Please check the type/dimensions/specifications of the part KRM-AB1-F in the Air Breather KRM-AB Model series.
Part Number |
---|
KRM-AB1-BF |
KRM-AB1-O |
KRM-AB1-P |
KRM-AB1-P2 |
KRM-AB2-BF |
KRM-AB2-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size B | Filter | Guard Plate | Cap Outer Diameter A |
---|---|---|---|---|---|---|---|---|---|
฿ 425.99 | 1 Piece(s) | 11 Day(s) | 10 | G3/8 | Metal Filter | No | 32 | ||
฿ 200.00 | 1 Piece(s) | 19 Day(s) | 10 | G3/8 | No | No | 32 | ||
฿ 320.77 | 1 Piece(s) | 11 Day(s) | 10 | G3/8 | No | Presence (1KPa) | 32 | ||
฿ 385.48 | 1 Piece(s) | 11 Day(s) | 10 | G3/8 | No | Presence (10KPa) | 32 | ||
฿ 451.99 | 1 Piece(s) | 11 Day(s) | 10 | G1/2 | Metal Filter | No | 32 | ||
฿ 356.00 | 1 Piece(s) | 12 Day(s) | - | G1/2 | Resin Filter | No | 32 |
How can we improve?
How can we improve?