1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Oil Gauge for Standard Pipes, L, KLL (Part Number)

Long Oil Gauge for Standard Pipes, L, KLL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,608.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The main body of the oil gauge functions as a seal, making it to be automatically sealed without an additional seal. Few parts for easy mounting and replacement by users. Can be installed by drilling a single hole.

Part Number
KLL-200-B-M10
KLL-200-R-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRectangle Nominal of Thread Float Color

฿ 1,737.68

KYW OIL GAUGE 1 Piece(s) 3 Day(s) M10X1.50Black

฿ 1,608.33

KYW OIL GAUGE 1 Piece(s) 25 Day(s) M12X1.75Red

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Shape, L-Shaped Additional Functions for Level Visibility Line / Float
Other Added Functions No Rectangle Mounting Hole Pitch(mm) 200 Body Material Resin
Maximum Operating Temperature(℃) 90