1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Oil Gauge, General Purpose, Screw Type, KDS Type (Part Number)

Round Oil Gauge, General Purpose, Screw Type, KDS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 476.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Since the mounting bolt itself performs the distribution of the oil, mounting is easily done by using two (or four) processed screws on the product to be used.
▪ KDS type cover can be easily removed.
▪ Therefore, by removing the cover, the internal parts can be cleaned even if the oil gauge is mounted.
▪ Light reflector prints the H, L line with red color on a white background. Therefore, the oil quantity, and also slightest change in oil can be confirmed.

Part Number
KDS-20
KDS-28
KDS-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound-shaped Type Mounting Hole Pitch
(mm)

฿ 476.03

OIL GAUGE 1 Piece(s) Same day -20

฿ 627.09

KYW OIL GAUGE 1 Piece(s) 20 Day(s) 1028

฿ 740.89

KYW OIL GAUGE 1 Piece(s) Same day 1038

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Screw Type Additional Functions for Level Visibility Line
Other Added Functions No Body Material Resin Maximum Operating Temperature(℃) 90