1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Round Oil Gauge KF Type (Flange Type) (Part Number)

General Purpose Round Oil Gauge KF Type (Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 709.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Conventional oil gauges have parts that need to be tightened with different bolts, but this product is designed to be compact by consolidating the parts.
▪ It can be installed easily with only four bolts. After installation, the machine has a deluxe appearance.

Part Number
KF-35
KF-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound-shaped Type Nominal of Thread

฿ 709.45

KYW OIL GAUGE 1 Piece(s) 3 Day(s) 10M5X0.8

฿ 1,272.19

KYW OIL GAUGE 1 Piece(s) 11 Day(s) 10M6X1.0

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Flange Type Additional Functions for Level Visibility Line
Other Added Functions No Body Material Resin Maximum Operating Temperature(℃) 90