1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose KP-Type Round Oil Gauge (Part Number)

General Purpose KP-Type Round Oil Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 131.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Oil window lets you see the quantity of oil in the crank chamber and gears at the same time, as well as the status of the oil in the tank.
- The KP type consists of only two parts to fulfill its purpose and is frequently used as a small oil gauge.
- We are confident that the low price has helped reduce the cost of manufactured products.

Part Number
KP-0
KP-1
KP-2
KP-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound-shaped Type, Mounting Portion Outer Diameter A
(φ)
Mounting Portion Height E
(mm)

฿ 131.34

KYW OIL GAUGE 1 Piece(s) 11 Day(s) 1021.56.5

฿ 145.81

KYW OIL GAUGE 1 Piece(s) Same day -28.58.0

฿ 216.38

KYW OIL GAUGE 1 Piece(s) 11 Day(s) 1034.59.5

฿ 260.53

KYW OIL GAUGE 1 Piece(s) 11 Day(s) -38.510.3

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Knock-in Type (With Flange) Additional Functions for Level Visibility Gage Mark
Other Added Functions No Body Material Resin Maximum Operating Temperature(℃) 90