1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y-Shaped Strainer, Cast Steel, YPH2F/Y150WCBF/Y300WCBF/YKPH2F/YK150WCBF/YK300WCBF (Part Number)

Y-Shaped Strainer, Cast Steel, YPH2F/Y150WCBF/Y300WCBF/YKPH2F/YK150WCBF/YK300WCBF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Product supports high-temperature gas. Cast strainer allows for gentle flow. Low pressure loss; integrated, compact design.

Part Number
Y300WCBF-15A
Y300WCBF-20A
Y300WCBF-25A
Y300WCBF-32A
Y300WCBF-40A
Y300WCBF-50A
Y300WCBF-65A
Y300WCBF-80A
Y300WCBF-100A
Y300WCBF-125A
Y300WCBF-150A
Y300WCBF-200A
YK150WCBF-15A
YK150WCBF-20A
YK150WCBF-25A
YK150WCBF-32A
YK150WCBF-40A
YK150WCBF-50A
YK150WCBF-65A
YK150WCBF-80A
YK150WCBF-100A
YK150WCBF-125A
YK150WCBF-150A
YK150WCBF-200A
YKPH2F-15A
YKPH2F-20A
YKPH2F-25A
YKPH2F-32A
YKPH2F-40A
YKPH2F-50A
YKPH2F-65A
YKPH2F-80A
YKPH2F-100A
YKPH2F-125A
YKPH2F-150A
YKPH2F-200A
YPH2F-125A
YPH2F-150A
YPH2F-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Supply Side, Connection Type Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Tube Flange Nominal Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)
(MPa)
Specifications

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)1/2B(15A)[Flange] Flange Shape(ASME300Lb)1/2B(15A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)3/4B(20A)[Flange] Flange Shape(ASME300Lb)3/4B(20A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)1B(25A)[Flange] Flange Shape(ASME300Lb)1B(25A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)1 1/4B(32A)[Flange] Flange Shape(ASME300Lb)1 1/4B(32A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)1 1/2B(40A)[Flange] Flange Shape(ASME300Lb)1 1/2B(40A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)2B(50A)[Flange] Flange Shape(ASME300Lb)2B(50A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)2 1/2B(65A)[Flange] Flange Shape(ASME300Lb)2 1/2B(65A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)3B(80A)[Flange] Flange Shape(ASME300Lb)3B(80A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)4B(100A)[Flange] Flange Shape(ASME300Lb)4B(100A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)5B(125A)[Flange] Flange Shape(ASME300Lb)5B(125A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)6B(150A)[Flange] Flange Shape(ASME300Lb)6B(150A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME300Lb)8B(200A)[Flange] Flange Shape(ASME300Lb)8B(200A)2.06Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)1/2B(15A)[Flange] Flange Shape(ASME150Lb)1/2B(15A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)3/4B(20A)[Flange] Flange Shape(ASME150Lb)3/4B(20A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)1B(25A)[Flange] Flange Shape(ASME150Lb)1B(25A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)1 1/4B(32A)[Flange] Flange Shape(ASME150Lb)1 1/4B(32A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)1 1/2B(40A)[Flange] Flange Shape(ASME150Lb)1 1/2B(40A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)2B(50A)[Flange] Flange Shape(ASME150Lb)2B(50A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)2 1/2B(65A)[Flange] Flange Shape(ASME150Lb)2 1/2B(65A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)3B(80A)[Flange] Flange Shape(ASME150Lb)3B(80A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)4B(100A)[Flange] Flange Shape(ASME150Lb)4B(100A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)5B(125A)[Flange] Flange Shape(ASME150Lb)5B(125A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)6B(150A)[Flange] Flange Shape(ASME150Lb)6B(150A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] A216.WCB (Cast Steel)[Flange] Flange Shape(ASME150Lb)8B(200A)[Flange] Flange Shape(ASME150Lb)8B(200A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)1/2B(15A)[Flange] Flange Shape(JIS 20K-RF)1/2B(15A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)3/4B(20A)[Flange] Flange Shape(JIS 20K-RF)3/4B(20A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)1B(25A)[Flange] Flange Shape(JIS 20K-RF)1B(25A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)1 1/4B(32A)[Flange] Flange Shape(JIS 20K-RF)1 1/4B(32A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)1 1/2B(40A)[Flange] Flange Shape(JIS 20K-RF)1 1/2B(40A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)2B(50A)[Flange] Flange Shape(JIS 20K-RF)2B(50A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)2 1/2B(65A)[Flange] Flange Shape(JIS 20K-RF)2 1/2B(65A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)3B(80A)[Flange] Flange Shape(JIS 20K-RF)3B(80A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)4B(100A)[Flange] Flange Shape(JIS 20K-RF)4B(100A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)5B(125A)[Flange] Flange Shape(JIS 20K-RF)5B(125A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)6B(150A)[Flange] Flange Shape(JIS 20K-RF)6B(150A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 20K-RF)8B(200A)[Flange] Flange Shape(JIS 20K-RF)8B(200A)1.08Economy Type

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 10K-RF)5B(125A)[Flange] Flange Shape(JIS 10K-RF)5B(125A)1.08Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 10K-RF)6B(150A)[Flange] Flange Shape(JIS 10K-RF)6B(150A)1.08Standard

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote [Cast Steel] SCPH2 (Cast Steel)[Flange] Flange Shape(JIS 10K-RF)8B(200A)[Flange] Flange Shape(JIS 10K-RF)8B(200A)1.08Standard

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Gas Shape Y Shaped Max. Operating Temperature(℃) 300
Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 40 Meshes(Standard)