(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact Size Picking Sensor NA1-PK3
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : block same size as pocket lighter
● Detection Distance (mm.) : 30 to 300
● Sensing modes : Through Beam Type
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Boasts a compact, pocket lighter size enabling universal installation
UL , CE Approved
CE : EMC Directive
UL : Recognition
Ultra compact size: W24 x H70 x D8 mm W0.945 x H2.756 x D0.315 in. |
The ultra compact body incorporates a job indicator approx. 50 mm 1.969 in tall.
Due to its brightness and high visibility, it is now possible to check sensor operation even from a distance.
Synchronization wires are not required, due to the utilization of a synchronized scanning system that results in a reduction of wiring man-hours. In addition, the sensors can be switched among three different emission frequencies, allowing up to three sets of sensors to be installed closely together in the same vertical plane, without causing mutual interference. Even when installed in multistage shelving, malfunctions due to mutual interference will not occur. (When mounted horizontally, a maximum of two sensor sets may be used side-by-side, without interference.) |
Output operation can be switched to suit the desired application.
Sensor protection brackets are now available (optional), to protect sensors from damage due to tools and other objects. The protection brackets have a black coating, which enhances the visual effectiveness of the job indicator. |
The sensor's beam axis is directly in line with the mounting holes, making sensor alignment easier. |
The cabling can be oriented in either of the two different directions: downward or sideways, thus permitting a flexible layout, in accordance with the sensor's mounting position. |
|
|
Type | NPN output | PNP output | |
---|---|---|---|
Model No. | NA1-PK3 | NA1-PK3-PN | |
CE marking directive compliance | EMC Directive, RoHS Directive | ||
Sensing height | 49.2 mm 1.937 in | ||
Sensing range (Note 2) | 30 to 300 mm 1.181 to 11.811 in | ||
Beam pitch | 24.6 mm 0.969 in | ||
Number of beam channels | 3 beam channels | ||
Sensing object | ø29 mm ø1.142 in or more opaque object (completely beam interrupted object) | ||
Supply voltage | 12 to 24 V DC ± 10 % Ripple P-P 10 % or less | ||
Current consumption | Emitter: 30 mA or less, Receiver: 50 mA or less | ||
Output | NPN open-collector transistor ・ Maximum sink current: 100 mA ・ Applied voltage: 30 V DC or less (between output and 0 V) ・ Residual voltage: 1 V or less (at 100 mA sink current) 0.4 V or less (at 16 mA sink current) | PNP open-collector transistor ・ Maximum source current: 100 mA ・ Applied voltage: 30 V DC or less (between output and +V) ・ Residual voltage: 1 V or less (at 100 mA source current) 0.4 V or less (at 16 mA source current) | |
Utilization category | DC-12 or DC-13 | ||
Output operation | ON or OFF when one or more beam channels are interrupted, selectable by operation mode switch | ||
Short-circuit protection | Incorporated | ||
Response time | 10 ms or less (when interference prevention function is used: 30 ms or less) | ||
Indicators | Emitter | Power indicator: Green LED (lights up when the power is ON) Job indicator: Orange LED (lights up when the job indicator input is Low) | Power indicator: Green LED (lights up when the power is ON) Job indicator: Orange LED (lights up when the job indicator input is High) |
Receiver | Operation indicator: Red LED (lights up when the output is ON) Stable incident beam indicator: Green LED (lights up when all beam channels are stably received) Job indicator: Orange LED (lights up when the job indicator input is Low) | Operation indicator: Red LED (lights up when the output is ON) Stable incident beam indicator: Green LED (lights up when all beam channels are stably received) Job indicator: Orange LED (lights up when the job indicator input is High) | |
Interference prevention function | Incorporated (Up to 3 units can be mounted close together.) | ||
Pollution degree | 3 (Industrial environment) | ||
Protection | IP62 (IEC) | ||
Ambient temperature | -10 to +55 ℃ +14 to +131 ℉ (No dew condensation or icing allowed), Storage: -20 to +70 ℃ -4 to +158 ℉ | ||
Ambient humidity | 35 to 85 % RH, Storage: 35 to 85 % RH | ||
Ambient illuminance | Incandescent light: 3,000 lx or less at the light-receiving face | ||
Voltage withstandability | 1,000 V AC for one min. between all supply terminals connected together and enclosure | ||
Insulation resistance | 20 MΩ, or more, with 250 V DC megger between all supply terminals connected together and enclosure | ||
Vibration resistance | 10 to 150 Hz frequency, 0.75 mm 0.030 in (5 G max.) double amplitude in X, Y and Z directions for two hours each | ||
Shock resistance | 500 m/s2 acceleration (50 G approx.) in X, Y and Z directions three times each | ||
Emitting element | Infrared LED (synchronized scanning system) | ||
Material | Enclosure: Heat-resistant ABS, Lens cover: Acrylic, Indicator cover: Acrylic | ||
Cable | 0.2 mm2 4-core (emitter: 3-core) oil resistant cabtyre cable, 2 m 6.562 ft long | ||
Cable extension | Extension up to total 100 m 328.084 ft is possible for both emitter and receiver with 0.3 mm2 , or more, cable. | ||
Net weight | Emitter: 50 g approx., Receiver: 50 g approx. |
Note 1 : | Where measurement conditions have not been specified precisely, the conditions used were an ambient temperature of +23 ℃ +73.4 ℉. |
---|---|
Note 2 : | The sensing range is the possible setting distance between the emitter and the receiver. |
Part Number |
---|
NA1-PK3 |
NA1-PK3-C5 |
NA1-PK3-J |
NA1-PK3-PN |
NA1-PK3-PN-C5 |
NA1-PK3-PN-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection method (m) | Cable length | Output |
---|---|---|---|---|---|---|---|---|---|
฿ 8,906.11 ฿ 7,633.43 | AREASENSORSNA1-PK3 | 1 Piece(s) | Same day | 10 | 0.2 mm2 oil resistant cabtyre cable (emitter: 3-core) | 2 | NPN open-collector transistor | ||
฿ 9,846.67 | AREA SENSORS NA1-PK3 | 1 Piece(s) | 15 Day(s) | 10 | 0.2 mm2 oil resistant cabtyre cable | 5 | NPN open-collector transistor | ||
฿ 11,075.00 | AREA SENSORS NA1-PK3 | 1 Piece(s) | Same day | - | Relay connector, 0.2 mm2 cabtyre cable | 2 | NPN open-collector transistor | ||
฿ 7,500.00 ฿ 5,694.75 | AREA SENSORS NA1 | 1 Piece(s) | Same day | 10 | 0.2 mm2 oil resistant cabtyre cable (emitter: 3-core) | 2 | PNP open-collector transistor | ||
฿ 9,846.67 | AREA SENSORS NA1-PK3 | 1 Piece(s) | Quote | 10 | 0.2 mm2 oil resistant cabtyre cable | 5 | PNP open-collector transistor | ||
฿ 11,075.00 ฿ 7,012.69 | AREA SENSORS NA1 | 1 Piece(s) | Same day | - | Relay connector, 0.2 mm2 cabtyre cable | 2 | PNP open-collector transistor |
Loading...
Type | Picking Sensor | Detected Objects | Opaque Objects | Detection Type | Through-Beam |
---|---|---|---|---|---|
Detection Light Type | Multi-row | Light source, emitting element | Infrared LED | Head Shape | Square |
Head Material | Heat Resistant ABS | Amplifier Installation Type | Built-in Type | Smallest Detected Subject(Ø) | 29 |
Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 | Protection Structure | IP62 |
Max. Head Size, Width W(mm) | 24 | Max. Head Size, Height H(mm) | 8 | Max. Head Size, Length L(mm) | 70 |
Product type | Small picking sensor | Number of core | 4 | Numbers of beams | 3 |
Detection distance details(mm) | 30~300 | Power supply voltage | 12-24 V DC ±10% | Output operation | ON or OFF when one or more beam channels are interrupted, selectable by operation mode switch |
How can we improve?
How can we improve?