(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-thin design at just 10 mm, helping save on space. Equipped with easy-to-spot work indicator lights
Catalog(Apply)
Even a slim hand is detectable by the 25 mm 0.984 in pitch beam area sensor
|
![]() | ![]() |
UL , CE Approved
CE : EMC Directive
UL : Recognition
Space saving is now possible. The ultra-thin design does not obstruct picking operation. | ![]() |
Bright, easy-to-see job indicators, 55 mm 2.165 in in length, have been incorporated into both the emitter and the receiver. | ![]() |
Its long sensing range of 3 m 9.843 ft is sufficient for confirming access to a parts shelf.
Sensor units can now be set to different light emission frequencies in order to prevent mutual interference. Two units can now be operated in a side-by-side configuration without interference, for problem-free detection over wider areas. | ![]() |
The job indicator operation can be selected as either continuous lighting or blinking. | ![]() |
Either of the two different detection operations may be selected in order to suit the particular application. Sensor units can be set to detect the interruption of 1 or more beam channels, or can be set to detect only the interruption of 2 or more beam channels. | ![]() |
|
|
Part Number |
---|
NA1-5-PN-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Head Material | Smallest Detected Subject (Ø) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Protection Structure | Connection method (m) | Cable length | Number of core | Output | Numbers of beams | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,960.00 | AREA SENSORS NA1-5 | 1 Piece(s) | Same day | - | [Photoelectric Sensor] Picking Sensor | [Plastic] Heat Resistant ABS | 35 | -10~55 | 35~85 | IP62 | Relay connector, 0.3 mm2 oil-resistant cabtyre cable (emitter 3-core) | 2 | 4 | PNP open-collector transistor | 5 | 200~3000 | 12-24 V DC ±10% | ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch |
Loading...
Detected Objects | Opaque Objects | Detection Type | Through-Beam | Detection Light Type | Multi-row |
---|---|---|---|---|---|
Light source, emitting element | Infrared LED | Head Shape | Square | Amplifier Installation Type | Built-in Type |
Max. Head Size, Width W(mm) | 30 | Max. Head Size, Height H(mm) | 10 | Max. Head Size, Length L(mm) | 140 |
Product type | Ultra-thin picking sensor |
Please check the type/dimensions/specifications of the part NA1-5-PN-J in the Ultra-slim Body Picking Sensor NA1-PK5/NA1-5 series.
Part Number |
---|
NA1-5-C5 |
NA1-5-J |
NA1-5-PN |
NA1-5D |
NA1-5P |
NA1-PK5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Head Material | Smallest Detected Subject (Ø) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Protection Structure | Connection method (m) | Cable length | Number of core | Output | Numbers of beams | Detection distance details (mm) | Power supply voltage | Output operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,610.00 | 1 Piece(s) | 90 Day(s) | 10 | [Photoelectric Sensor] Picking Sensor | [Plastic] Heat Resistant ABS | 35 | -10~55 | 35~85 | IP62 | 0.3-mm2 oil-resistant cabtyre cable (emitter: 3-core) | 5 | 4 | NPN open-collector transistor | 5 | 200~3000 | 12-24 V DC ±10% | ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch | ||
฿ 14,960.00 | 1 Piece(s) | Same day | - | [Photoelectric Sensor] Picking Sensor | [Plastic] Heat Resistant ABS | 35 | -10~55 | 35~85 | IP62 | Relay connector, 0.3 mm2 oil-resistant cabtyre cable (emitter 3-core) | 2 | 4 | NPN open-collector transistor | 5 | 200~3000 | 12-24 V DC ±10% | ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch | ||
฿ 13,616.67 | 1 Piece(s) | Same day | 10 | [Photoelectric Sensor] Picking Sensor | [Plastic] Heat Resistant ABS | 35 | -10~55 | 35~85 | IP62 | 0.3-mm2 oil-resistant cabtyre cable (emitter: 3-core) | 2 | 4 | PNP open-collector transistor | 5 | 200~3000 | 12-24 V DC ±10% | ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch | ||
฿ 8,085.00 | 1 Piece(s) | Same day | 10 | [Fiber Unit] Receiver | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 4,748.33 | 1 Piece(s) | Same day | 10 | [Fiber Unit] Emitter | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 5,363.33 | 1 Piece(s) | Same day | 10 | [Photoelectric Sensor] Picking Sensor | [Plastic] Heat Resistant ABS | 35 | -10~55 | 35~85 | IP62 | 0.3-mm2 oil-resistant cabtyre cable (emitter: 3-core) | 2 | 4 | NPN open-collector transistor | 5 | 100~1200 | 12-24 V DC ±10% | ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch |
How can we improve?
How can we improve?