Ultra-slim Body Picking Sensor NA1-PK5/NA1-5

Brand :
PANASONIC

Caution

    Product Description

    An ultra-thin design at just 10 mm, helping save on space. Equipped with easy-to-spot work indicator lights

    Catalog(Apply)

    Even a slim hand is detectable by the 25 mm 0.984 in pitch beam area sensor

    Ultra-slim Body Picking Sensor NA1-PK5/NA1-5
    UL Recognaized CE Marking

    UL , CE Approved
    CE : EMC Directive
    UL : Recognition

    Features

     

    • Make sure to use safety light curtains when using a sensing device for personnel protection.

     

    10 mm 0.394 in thick: half the thickness of conventional models

    Space saving is now possible. The ultra-thin design does not obstruct picking operation.

    10 mm 0.394 in thick: half the thickness of conventional models

    Clearly visible job indicators

    Bright, easy-to-see job indicators, 55 mm 2.165 in in length, have been incorporated into both the emitter and the receiver.

    Clearly visible job indicators

    Long sensing range: 3 m 9.843 ft [NA1-5]

    Its long sensing range of 3 m 9.843 ft is sufficient for confirming access to a parts shelf.

    Two unit installation is possible

    Sensor units can now be set to different light emission frequencies in order to prevent mutual interference. Two units can now be operated in a side-by-side configuration without interference, for problem-free detection over wider areas.

    Two unit installation is possible

    Lighting pattern selectable

    The job indicator operation can be selected as either continuous lighting or blinking.

    Lighting pattern selectable

    Selectable detection operation

    Either of the two different detection operations may be selected in order to suit the particular application. Sensor units can be set to detect the interruption of 1 or more beam channels, or can be set to detect only the interruption of 2 or more beam channels.

    Selectable detection operation

    Applications

    Preventing wrong parts picking
    Preventing wrong parts picking
    Detecting parts having wide positioning area
    Detecting parts having wide positioning area
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ultra-slim Body Picking Sensor NA1-PK5/NA1-5 | PANASONIC | MISUMI Thailand