1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-slim Body Picking Sensor NA1-PK5/NA1-5 (Part Number)

AREA SENSORS NA1-5

Ultra-slim Body Picking Sensor NA1-PK5/NA1-5
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,748.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-thin design at just 10 mm, helping save on space. Equipped with easy-to-spot work indicator lights

Catalog(Apply

Even a slim hand is detectable by the 25 mm 0.984 in pitch beam area sensor

Ultra-slim Body Picking Sensor NA1-PK5/NA1-5
UL Recognaized CE Marking

UL , CE Approved
CE : EMC Directive
UL : Recognition

Features

 

  • Make sure to use safety light curtains when using a sensing device for personnel protection.

 

10 mm 0.394 in thick: half the thickness of conventional models

Space saving is now possible. The ultra-thin design does not obstruct picking operation.

10 mm 0.394 in thick: half the thickness of conventional models

Clearly visible job indicators

Bright, easy-to-see job indicators, 55 mm 2.165 in in length, have been incorporated into both the emitter and the receiver.

Clearly visible job indicators

Long sensing range: 3 m 9.843 ft [NA1-5]

Its long sensing range of 3 m 9.843 ft is sufficient for confirming access to a parts shelf.

Two unit installation is possible

Sensor units can now be set to different light emission frequencies in order to prevent mutual interference. Two units can now be operated in a side-by-side configuration without interference, for problem-free detection over wider areas.

Two unit installation is possible

Lighting pattern selectable

The job indicator operation can be selected as either continuous lighting or blinking.

Lighting pattern selectable

Selectable detection operation

Either of the two different detection operations may be selected in order to suit the particular application. Sensor units can be set to detect the interruption of 1 or more beam channels, or can be set to detect only the interruption of 2 or more beam channels.

Selectable detection operation

Applications

Preventing wrong parts picking
Preventing wrong parts picking
Detecting parts having wide positioning area
Detecting parts having wide positioning area
Part Number
NA1-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Head Material Smallest Detected Subject
(Ø)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Connection method
(m)
Cable length Number of core Output Numbers of beams Detection distance details
(mm)
Power supply voltage Output operation

฿ 5,685.00

AREA SENSORS NA1-5 1 Piece(s) Same day 10[Photoelectric Sensor] Picking Sensor[Plastic] Heat Resistant ABS35-10~5535~85IP620.3-mm2 oil-resistant cabtyre cable (emitter: 3-core)24NPN open-collector transistor5200~300012-24 V DC ±10%ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch

Loading...

  1. 1

Basic Information

Detected Objects Opaque Objects Detection Type Through-Beam Detection Light Type Multi-row
Light source, emitting element Infrared LED Head Shape Square Amplifier Installation Type Built-in Type
Max. Head Size, Width W(mm) 30 Max. Head Size, Height H(mm) 10 Max. Head Size, Length L(mm) 140
Product type Ultra-thin picking sensor

Please check the type/dimensions/specifications of the part NA1-5 in the Ultra-slim Body Picking Sensor NA1-PK5/NA1-5 series.

Products with similar specification

Part Number
NA1-5-C5
NA1-5-J
NA1-5-PN
NA1-5-PN-J
NA1-5D
NA1-5P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Head Material Smallest Detected Subject
(Ø)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Protection Structure Connection method
(m)
Cable length Number of core Output Numbers of beams Detection distance details
(mm)
Power supply voltage Output operation

฿ 12,395.00

1 Piece(s) Quote 10[Photoelectric Sensor] Picking Sensor[Plastic] Heat Resistant ABS35-10~5535~85IP620.3-mm2 oil-resistant cabtyre cable (emitter: 3-core)54NPN open-collector transistor5200~300012-24 V DC ±10%ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch

฿ 14,960.00

1 Piece(s) Same day -[Photoelectric Sensor] Picking Sensor[Plastic] Heat Resistant ABS35-10~5535~85IP62Relay connector, 0.3 mm2 oil-resistant cabtyre cable (emitter 3-core)24NPN open-collector transistor5200~300012-24 V DC ±10%ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch

฿ 13,616.67

1 Piece(s) Same day 10[Photoelectric Sensor] Picking Sensor[Plastic] Heat Resistant ABS35-10~5535~85IP620.3-mm2 oil-resistant cabtyre cable (emitter: 3-core)24PNP open-collector transistor5200~300012-24 V DC ±10%ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch

฿ 14,960.00

1 Piece(s) Same day -[Photoelectric Sensor] Picking Sensor[Plastic] Heat Resistant ABS35-10~5535~85IP62Relay connector, 0.3 mm2 oil-resistant cabtyre cable (emitter 3-core)24PNP open-collector transistor5200~300012-24 V DC ±10%ON or OFF when one or more beam channels are interrupted / ON or OFF when two or more beam channels are interrupted, selectable by operation mode switch

฿ 8,085.00

1 Piece(s) Same day 10[Fiber Unit] Receiver-------------

฿ 4,748.33

1 Piece(s) Same day 10[Fiber Unit] Emitter-------------