1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small / Slim Object Detection Area Sensor NA1-11 (Part Number)

Small / Slim Object Detection Area Sensor NA1-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,051.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Cross-beam scanning enables detection of thin objects
· [Note: Be Sure to Use a Light Curtain When Using as a Detection Device for Protecting the Human Body]

Catalog(Apply

Cross-beam scanning system to detect slim objects

Small / Slim Object Detection Area Sensor NA1-11
 
UL Recognaized CE Marking

UL , CE Approved
UL : Recognition(Excluding 5 m cable length type)

Features

 

  • Make sure to use safety light curtains when using a sensing device for personnel protection. Refer to details of safety light curtains.

 

Letters or business cards detectable!

Slim objects can be detected by the cross-beam scanning system.

Letters or business cards detectable!

Emitting and receiving element pitch: 10 mm 0.394 in

A minimum sensing object size of ø13.5 mm ø0.531 in can be detected by an emitting and receiving element pitch of 10 mm 0.394 in.

Emitting and receiving element pitch: 10 mm 0.394 in

Wide area

Though being extremely slim, it has a wide sensing area of 1 m 3.281 ft length and 100 mm 3.937 in width. It is most suitable for object detection on a wide assembly line, or for detecting the dropping or incursion of small objects whose travel path is uncertain.

Wide area

Just 10 mm 0.394 in thick

It is extremely slim, being just 10 mm 0.394 in thick .
Further, it can be mounted in a narrow space as you can select from two cable orientation directions.

Just 10 mm 0.394 in thick

It is possible to select from two cable orientation directions.

Globally usable

It conforms to the EMC Directive and the UL Recognition.
Moreover, PNP output type, which is much in demand in Europe, is also available.

 

  • Never use this product in any personnel safety application.

 

No synchronization wire

Wiring is saved and made simple as no synchronization wire is required between the emitter and the receiver.

No synchronization wire

Clearly visible large indicator

A clearly visible large indicator, having a 55 mm 2.165 in width, is incorporated on both the emitter and the receiver. Further, if the sensing output is directly connected to the large indicator input, the indicator can be conveniently used as a large operation indicator.
Moreover, its operation is selectable between lighting or blinking.

Clearly visible indicator

Cross-beam Scanning System

In a conventional area sensor, slim objects cannot be detected since the emitting and the receiving elements are scanned synchronously as a set. In contrast, in NA1-11, only the elements 1 to 11 of the emitter are scanned to obtain emission. The elements of the receiver are not scanned, so that when element 1 of the emitter emits light, all the elements of the receiver receive light. Hence, even if there is one element on the receiver which does not receive light, it results in light interrupted operation. With this technique, detection of slim objects is possible.

 

Cross-beam Scanning System



 




 

Applications

Detecting post-cards
Detecting post-cards
Detecting falling objects whose path is uncertain
Detecting falling objects whose path is uncertain
Detecting the edges of moving objects
Detecting the edges of moving objects
Part Number
NA1-11
NA1-11-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection method
(m)
Cable length

฿ 15,870.00

AREASENSORSNA1 1 Piece(s) Same day 100.3-mm2 oil-resistant cabtyre cable (emitter: 3-core)2

฿ 13,051.67

AREA SENSORS NA1-11 1 Piece(s) Quote 100.3 mm2 oil resistant cabtyre cable (emitter: 3-core)5

Loading...

  1. 1

Basic Information

Type Special Purpose Sensor Detected Objects Opaque Objects Detection Type Through-Beam
Detection Light Type Multi-row Light source, emitting element Infrared LED Head Shape Square
Head Material Heat Resistant ABS Amplifier Installation Type Built-in Type Smallest Detected Subject(Ø) 13.5
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85 Max. Head Size, Width W(mm) 30
Max. Head Size, Height H(mm) 10 Max. Head Size, Length L(mm) 140 Product type Small object/thin detection area sensor
Number of core 4 Output NPN open-collector transistor Detection distance details(mm) 100
Power supply voltage 12-24 V DC ±10% Output operation ON or OFF when dark, selected via switch