(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In order to deal with any mark detection, a light projecting element with a 3-color LED is installed.
[Features]
· Stable mark detection is possible with a coaxial reflection optical system that enables high-precision sensing and a sharp spot of about 1 mm × 5 mm.
Part Number |
---|
LX-101 |
LX-101-P |
LX-101-P-Z |
LX-101-Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Connection method (m) | Cable length | Number of core | Output | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,333.33 ฿ 9,713.80 | SNX FIBER SENSORS LX-23 | 1 Piece(s) | 39 Day(s) | 10 | Opaque Objects | 57 | 25 | - | Cable type | 2 | 5 | NPN open-collector transistor | M4 (length 30 mm) screw with washers: 2 pcs. | ||
฿ 12,000.00 ฿ 10,285.20 | SNX FIBER SENSORS LX-23 | 1 Piece(s) | 39 Day(s) | 10 | Opaque Objects | 57 | 25 | - | Cable type | 2 | 5 | PNP open-collector transistor | M4 (length 30 mm) screw with washers: 2 pcs. | ||
฿ 14,241.67 | SENSORS LX | 1 Piece(s) | 80 Day(s) | 10 | Opaque Objects / Thin Line / Label | 1.5 | 35 | Threshold Automatic Correction | Plug-in connector type | - | - | PNP open-collector transistor | - | ||
฿ 14,241.67 | SENSORS LX | 1 Piece(s) | 80 Day(s) | 10 | Opaque Objects / Thin Line / Label | 1.5 | 35 | Threshold Automatic Correction | Plug-in connector type | - | - | NPN open-collector transistor | - |
Loading...
Type | Special Purpose Sensor | Detection Type | Reflective | Detection Light Type | Multi-row |
---|---|---|---|---|---|
Light source, emitting element | Red LED, Green LED, Blue LED | Head Shape | Square | Head Material | Polybutylene Terephthalate (PBT) |
Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP67 | Max. Head Size, Height H(mm) | 24 | Timer function | Available |
Detection distance details(mm) | 10±3 | Power supply voltage | 12-24 V DC ±10% | Output operation | Mark mode: Light-ON / Dark-ON (Auto-setting on teaching), Color mode: Consistent-ON / Inconsistent-ON (Setting on teaching) |
How can we improve?
How can we improve?