(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Digital Fiber Sensor FX-500/550
Fiber optic amplifiers are optical amplifiers that use doped optical fibers as gain media to amplify an optical signal
[Feature]
● Product type : Fiber Sensor (Amplifier) , Standard type
● Light source : Red LED
● Output type : NPN and PNP
● Operating Temperature(°C) : -10 to 55
[Application]
It is employed for object detection in industrial applications, particularly within automation systems.
Part Number |
---|
FX-501P |
FX-502 |
FX-505-C2 |
FX-505P-C2 |
FX-551-C2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product type | Connection method (m) | Cable length | Number of core | Output | Timer function | Fiber (classification name) | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,935.00 | SNX SENSOR OPTIONS FX | 1 Piece(s) | Quote | 10 | Digital fiber sensor/standard type | - | - | - | PNP open-collector transistor | ON-OFF-delay timer / one-shot timer / ON-delay one-shot timer, enabled-disabled switchable, timer time variable | Amplifier, 1-point standard output type | FX-MB1 (amplifier protective seals): 1 set | ||
฿ 7,785.00 | SNX SENSOR OPTIONS FX | 1 Piece(s) | Quote | 10 | Digital fiber sensor/2-point output type | - | - | - | NPN open-collector transistor | Amplifier, 2-point output type | FX-MB1 (amplifier protective seals): 1 set | |||
฿ 7,400.00 | SNX SENSOR OPTIONS FX | 1 Piece(s) | 90 Day(s) | 10 | Digital fiber sensor/cable type | 0.2-mm2 cabtyre cable | 2 | 6 | NPN open-collector transistor | Amplifier, cable type, monitor current output | - | |||
฿ 8,421.66 | SNX SENSOR OPTIONS FX | 1 Piece(s) | Quote | 10 | Digital fiber sensor/cable type | 0.2-mm2 cabtyre cable | 2 | 6 | PNP open-collector transistor | Amplifier, cable type, monitor current output | - | |||
฿ 7,183.33 | PANASONIC FIBER SENSORS | 1 Piece(s) | Quote | 10 | - | - | - | - | - | - | - | - |
Loading...
Type | Fiber Sensor (Amplifier) | Detected Objects | Opaque Objects | Detection Type | Through-Beam |
---|---|---|---|---|---|
Detection Light Type | Standard | Light source, emitting element | Red LED | Head Shape | Square |
Head Material | Polycarbonate | Amplifier Installation Type | Amplifier only | Operating Temperature Range(°C) | -10::55 |
Protection Structure | IP40 | Max. Head Size, Width W(mm) | 75 | Max. Head Size, Height H(mm) | 10 |
Max. Head Size, Length L(mm) | 32 | Amplifier Function (Selectable only when Amplifier is installed) | Threshold Automatic Correction | Power supply voltage | 12 V DC ±10 % |
Output operation | Light-ON / Dark-ON, switched via L/D mode | Number of connectable units | Temperature: When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°C |
How can we improve?
How can we improve?