(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Digital Fiber Sensor (FX-300)
Fiber optic amplifiers are optical amplifiers that use doped optical fibers as gain media to amplify an optical signal
[Feature]
● Product type : Amplifier only
● Output type : NPN and PNP
● Light source : Red LED, Blue LED, Green LED and Infrared LED
● Stable sensing over long and short periods for models : FX-301, FX-301-HS and FX-305
[Application]
It is employed for object detection in industrial applications, particularly within automation systems.
Part Number |
---|
FX-301-C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Light source, emitting element | Product type | Connection method (m) | Cable length | Number of core | Output | Timer function | Fiber (classification name) | Fiber length (mm) | Power supply voltage | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,308.33 | SNX FIBER SENSORS FX-300 | 1 Piece(s) | Same day | 10 | [Red] Red LED | Digital fiber sensor (standard type)/red LED | Cable type | 1 | 3 | NPN open-collector transistor | Equipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, cable type, standard type | When adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m | 12 V DC ±10 % | FX-MB1 (amplifier protective seals): 1 set |
Loading...
Type | Fiber Sensor (Amplifier) | Detected Objects | Opaque Objects | Detection Type | Through-Beam |
---|---|---|---|---|---|
Detection Light Type | Standard | Head Shape | Square | Head Material | Heat Resistant ABS |
Amplifier Installation Type | Amplifier only | Operating Temperature Range(°C) | -10::55 | Operating Humidity Range(%) | 35::85 |
Amplifier Function (Selectable only when Amplifier is installed) | Threshold Automatic Correction | Output operation | Light-ON / Dark-ON, selected via jog switch | Number of connectable units | Wiring length: when 5 to 8 units are added: 50 m, when 9 to 16 units are added: up to 20 m / Temperature: When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°C |
Please check the type/dimensions/specifications of the part FX-301-C1 in the Digital Fiber Sensor (FX-300) series.
Part Number |
---|
FX-301 |
FX-301-HS |
FX-301B |
FX-301BP |
FX-301G |
FX-301GP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Light source, emitting element | Product type | Connection method (m) | Cable length | Number of core | Output | Timer function | Fiber (classification name) | Fiber length (mm) | Power supply voltage | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,900.00 | 1 Piece(s) | Same day | 10 | [Red] Red LED | Digital fiber sensor (standard type)/red LED | Connector connection type | - | - | NPN open-collector transistor | Equipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, standard type | When adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m | 12 V DC ±10 % | FX-MB1 (amplifier protective seals): 1 set | ||
฿ 7,970.00 | 1 Piece(s) | Quote | 10 | [Red] Red LED | Digital fiber sensor (high-speed type)/red LED | Connector connection type | - | - | NPN open-collector transistor | Equipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, high-speed type | When adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m | 12 V DC ±10 % | - | ||
฿ 7,871.67 | 1 Piece(s) | 80 Day(s) | 10 | Blue LED | Digital fiber sensor (standard type)/blue LED | Connector connection type | - | - | NPN open-collector transistor | Equipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, standard type | Total length of up to 100 m supported when using cable of 0.3 mm2 or greater | 12-24 V DC ±10% | - | ||
฿ 7,871.67 | 1 Piece(s) | 15 Day(s) | 10 | Blue LED | Digital fiber sensor (standard type)/blue LED | Connector connection type | - | - | PNP open-collector transistor | Equipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, standard type | Total length of up to 100 m supported when using cable of 0.3 mm2 or greater | 12-24 V DC ±10% | - | ||
฿ 7,871.67 | 1 Piece(s) | 80 Day(s) | 10 | Green LED | Digital fiber sensor (standard type)/green LED | Connector connection type | - | - | NPN open-collector transistor | Equipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, standard type | Total length of up to 100 m supported when using cable of 0.3 mm2 or greater | 12-24 V DC ±10% | - | ||
฿ 7,871.67 | 1 Piece(s) | 20 Day(s) | 10 | Green LED | Digital fiber sensor (standard type)/green LED | Connector connection type | - | - | PNP open-collector transistor | Equipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchable | Amplifier, connector type, standard type | Total length of up to 100 m supported when using cable of 0.3 mm2 or greater | 12-24 V DC ±10% | - |
How can we improve?
How can we improve?