1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Fiber Sensor (FX-300) (FX-301)

SNX SENSOR OPTIONS FX

Digital Fiber Sensor (FX-300) (FX-301)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Fiber Sensor (FX-300)
Fiber optic amplifiers are optical amplifiers that use doped optical fibers as gain media to amplify an optical signal
[Feature]
● Product type : Amplifier only
● Output type : NPN and PNP
● Light source : Red LED, Blue LED, Green LED and Infrared LED
● Stable sensing over long and short periods for models : FX-301, FX-301-HS and FX-305
[Application]
It is employed for object detection in industrial applications, particularly within automation systems.

Part Number
FX-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLight source, emitting element Product type Connection method
(m)
Cable length Number of core Output Timer function Fiber (classification name) Fiber length
(mm)
Power supply voltage Accessory

฿ 7,295.00

SNX SENSOR OPTIONS FX 1 Piece(s) Same day 10[Red] Red LEDDigital fiber sensor (standard type)/red LEDConnector connection type--NPN open-collector transistorEquipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, standard typeWhen adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m12 V DC ±10 %FX-MB1 (amplifier protective seals): 1 set

Loading...

  1. 1

Basic Information

Type Fiber Sensor (Amplifier) Detected Objects Opaque Objects Detection Type Through-Beam
Detection Light Type Standard Head Shape Square Head Material Heat Resistant ABS
Amplifier Installation Type Amplifier only Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85
Amplifier Function (Selectable only when Amplifier is installed) Threshold Automatic Correction Output operation Light-ON / Dark-ON, selected via jog switch Number of connectable units Wiring length: when 5 to 8 units are added: 50 m, when 9 to 16 units are added: up to 20 m / Temperature: When 4 to 7 units are in close contact: -10 to +50°C, when 8 to 16 units are in close contact: -10 to +45°C

Please check the type/dimensions/specifications of the part FX-301 in the Digital Fiber Sensor (FX-300) series.

Products with similar specification

Part Number
FX-301-C1
FX-301-HS
FX-301B
FX-301BP
FX-301G
FX-301GP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLight source, emitting element Product type Connection method
(m)
Cable length Number of core Output Timer function Fiber (classification name) Fiber length
(mm)
Power supply voltage Accessory

฿ 7,308.33

1 Piece(s) Same day 10[Red] Red LEDDigital fiber sensor (standard type)/red LEDCable type13NPN open-collector transistorEquipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, cable type, standard typeWhen adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m12 V DC ±10 %FX-MB1 (amplifier protective seals): 1 set

฿ 7,970.00

1 Piece(s) Quote 10[Red] Red LEDDigital fiber sensor (high-speed type)/red LEDConnector connection type--NPN open-collector transistorEquipped with variable ON/OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, high-speed typeWhen adding 5 to 8 units: 50 m, when adding 9 to 16 units: up to 20 m12 V DC ±10 %-

฿ 7,871.67

1 Piece(s) 80 Day(s) 10Blue LEDDigital fiber sensor (standard type)/blue LEDConnector connection type--NPN open-collector transistorEquipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, standard typeTotal length of up to 100 m supported when using cable of 0.3 mm2 or greater12-24 V DC ±10%-

฿ 7,871.67

1 Piece(s) 15 Day(s) 10Blue LEDDigital fiber sensor (standard type)/blue LEDConnector connection type--PNP open-collector transistorEquipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, standard typeTotal length of up to 100 m supported when using cable of 0.3 mm2 or greater12-24 V DC ±10%-

฿ 7,871.67

1 Piece(s) 80 Day(s) 10Green LEDDigital fiber sensor (standard type)/green LEDConnector connection type--NPN open-collector transistorEquipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, standard typeTotal length of up to 100 m supported when using cable of 0.3 mm2 or greater12-24 V DC ±10%-

฿ 7,871.67

1 Piece(s) 20 Day(s) 10Green LEDDigital fiber sensor (standard type)/green LEDConnector connection type--PNP open-collector transistorEquipped with variable ON delay timer / OFF delay timer / one-shot timer / enabled-disabled switchableAmplifier, connector type, standard typeTotal length of up to 100 m supported when using cable of 0.3 mm2 or greater12-24 V DC ±10%-