1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High-speed / LED Sensing Fiber Sensor FX2 (Part Number)

SNX FIBER SENSORS FX2

High-speed / LED Sensing Fiber Sensor FX2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,860.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with multi-turn potentiometer for minute difference detection

Part Number
FX2-A3R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detection Type Head Shape Amplifier Installation Type Smallest Detected Subject
(Ø)
Operating Temperature Range
(°C)
Protection Structure Product type Connection method
(m)
Cable length Number of core Output Fiber length
(mm)
Detection distance details
(mm)
Power supply voltage

฿ 10,581.67

SNX FIBER SENSORS FX2 1 Piece(s) Quote -[Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)--Amplifier only--10~50IP66Amplifier (for high-speed sensing)Cable type34NPN open-collector transistor--12 V DC ±10 %

Loading...

  1. 1

Basic Information

Detected Objects Opaque Objects Detection Light Type Standard Operating Humidity Range(%) 35::85

Please check the type/dimensions/specifications of the part FX2-A3R in the High-speed / LED Sensing Fiber Sensor FX2 series.

Products with similar specification

Part Number
FD-G500
FX2-A3R-LED
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detection Type Head Shape Amplifier Installation Type Smallest Detected Subject
(Ø)
Operating Temperature Range
(°C)
Protection Structure Product type Connection method
(m)
Cable length Number of core Output Fiber length
(mm)
Detection distance details
(mm)
Power supply voltage

฿ 2,860.00

1 Piece(s) 20 Day(s) 10[Fiber Sensor (Amplifier)] Fiber SensorReflectiveScrewSeparate Typeø0.05-40~70IP66Fiber head, Reflective type for high-speed sensing----5004-

฿ 15,071.67

1 Piece(s) Quote -[Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)--Amplifier only-0~50IP62Amplifier (for LED sensing)Cable type34NPN open-collector transistor--12-24 V DC ±10%