1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Color Detection Fiber Sensor FZ-10 (Part Number)

SNX FIBER SENSORS FZ

Color Detection Fiber Sensor FZ-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Distinguishes subtle color difference.

Part Number
FZ-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detection Type Head Shape Head Material Amplifier Installation Type Product type Connection method
(m)
Cable length Number of core Output Timer function Fiber length
(mm)
Detection distance details
(mm)
Power supply voltage Output operation

฿ 29,358.33

SNX FIBER SENSORS FZ 1 Piece(s) 20 Day(s) 10[Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)-Square[Plastic] ABSAmplifier onlyAmplifierCable type23NPN open-collector transistorAvailable--12 V DC ±10 %Switchable either Coincident-ON or Incoincident-ON

Loading...

  1. 1

Basic Information

Detected Objects Opaque Objects Detection Light Type Standard Light source, emitting element 3 Colors
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85

Please check the type/dimensions/specifications of the part FZ-11 in the Color Detection Fiber Sensor FZ-10 series.

Products with similar specification

Part Number
FD-L51
FD-L52
FD-L53
FD-L54
FZ-11P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detection Type Head Shape Head Material Amplifier Installation Type Product type Connection method
(m)
Cable length Number of core Output Timer function Fiber length
(mm)
Detection distance details
(mm)
Power supply voltage Output operation

฿ 5,380.00

1 Piece(s) 17 Day(s) 10[Fiber Sensor (Amplifier)] Fiber SensorReflective--Separate TypeStandard-----1,00014-24--

฿ 5,380.00

1 Piece(s) 80 Day(s) 10[Fiber Sensor (Amplifier)] Fiber SensorReflective--Separate TypeHigh precision-----1,0008-11--

฿ 5,380.00

1 Piece(s) 80 Day(s) 10[Fiber Sensor (Amplifier)] Fiber SensorReflective--Separate TypeExtremely small spot-----1,0004-6--

฿ 5,380.00

1 Piece(s) Quote 10[Fiber Sensor (Amplifier)] Fiber SensorReflective--Separate TypeLong sensing range-----1,00030-50--

฿ 29,358.33

1 Piece(s) 20 Day(s) 10[Fiber Sensor (Amplifier)] Fiber Sensor (Amplifier)-Square[Plastic] ABSAmplifier onlyAmplifierCable type23PNP open-collector transistorAvailable--12 V DC ±10 %Switchable either Coincident-ON or Incoincident-ON