1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Fiber Sensor (FT/FD/FR) (Part Number)

SNX FIBER FD

Fiber Sensor (FT/FD/FR)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 803.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.

Part Number
FD-EG30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Applicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Temperature Range
(°C)
Protection Structure Max. Head Size, Length L
(mm)
Fiber core material Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Cable length Number of core Fiber (classification name) Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Tube lenght
(mm)
Sensing height/width
(mm)
Output operation Accessory Content

฿ 3,251.67

SNX FIBER FD 1 Piece(s) 20 Day(s) 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Screw-Separate Type---IP40--Flexible4Threaded (Ultra-small diameter)---M3-5009-170-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FD-EG30 in the Fiber Sensor (FT/FD/FR) series.

Products with similar specification

Part Number
FD-32G
FD-32GX
FD-34G
FD-EG30S
FD-EG31
FD-F4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detected Objects Detection Type Detection Light Type Light source, emitting element Head Shape Head Material Amplifier Installation Type Applicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Temperature Range
(°C)
Protection Structure Max. Head Size, Length L
(mm)
Fiber core material Fiber Type (Selectable only when Amplifier is not installed) Fiber minimum bend R
(mm)
Product type Cable length Number of core Fiber (classification name) Fiber, screw type Fiber, cylindrical type Fiber length
(mm)
Detection distance details
(mm)
Tube lenght
(mm)
Sensing height/width
(mm)
Output operation Accessory Content

฿ 1,770.00

1 Piece(s) Same day 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Screw-Separate Type---IP40--Flex Resistant2Threaded---M3-200027-650-----

฿ 4,770.00

1 Piece(s) 20 Day(s) 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Screw-Separate Type---IP40--Flexible2Threaded-Receiving Ø0.25 × 9 cores / emitting Ø0.5 × 1 core-M3-1,0000-30-----

฿ 3,650.00

1 Piece(s) Quote 10-----------------------------

฿ 3,272.36

1 Piece(s) 8 Day(s) 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Screw-Separate Type---IP40--Flexible4Threaded (Ultra-small diameter)---M3-1,0009-170-----

฿ 4,575.00

1 Piece(s) Same day 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Screw-Separate Type---IP40--Flexible4Threaded (Ultra-small diameter)---M3-5003.5-85-----

฿ 4,596.67

1 Piece(s) Quote 10[Fiber Sensor (Amplifier)] Fiber Sensor-Reflective--Pipe Mounting-Separate Type6~26-----Flexible10Pipe-mountable type (Liquid level sensing)-----2000---No liquid: light entry, liquid: no light entry--