(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.
Part Number |
---|
FT-Z30EW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Head Shape | Amplifier Installation Type | Applicable Pipe (Selectable only with Pipe Mounting Type) (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Temperature Range (°C) | Protection Structure | Max. Head Size, Length L (mm) | Fiber core material | Fiber Type (Selectable only when Amplifier is not installed) | Fiber minimum bend R (mm) | Product type | Cable length | Number of core | Fiber (classification name) | Fiber, screw type | Fiber, cylindrical type | Fiber length (mm) | Detection distance details (mm) | Tube lenght (mm) | Sensing height/width (mm) | Output operation | Accessory | Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,573.33 | FIBERSENSORS | 1 Piece(s) | Quote | - | [Fiber Sensor (Amplifier)] Fiber Sensor | Through-Beam | Square | Separate Type | - | - | - | IP40 | - | - | Flexible | 1 | Flat type | - | - | - | - | - | 2000 | 3400-3600 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part FT-Z30EW in the Fiber Sensor (FT/FD/FR) series.
Part Number |
---|
FD-32G |
FD-32GX |
FD-34G |
FT-Z30H |
FT-Z30W |
FT-Z40HBW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Head Shape | Amplifier Installation Type | Applicable Pipe (Selectable only with Pipe Mounting Type) (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Temperature Range (°C) | Protection Structure | Max. Head Size, Length L (mm) | Fiber core material | Fiber Type (Selectable only when Amplifier is not installed) | Fiber minimum bend R (mm) | Product type | Cable length | Number of core | Fiber (classification name) | Fiber, screw type | Fiber, cylindrical type | Fiber length (mm) | Detection distance details (mm) | Tube lenght (mm) | Sensing height/width (mm) | Output operation | Accessory | Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,770.00 | 1 Piece(s) | Same day | 10 | [Fiber Sensor (Amplifier)] Fiber Sensor | Reflective | Screw | Separate Type | - | - | - | IP40 | - | - | Flex Resistant | 2 | Threaded | - | - | - | M3 | - | 2000 | 27-650 | - | - | - | - | - | ||
฿ 4,770.00 | 1 Piece(s) | 20 Day(s) | 10 | [Fiber Sensor (Amplifier)] Fiber Sensor | Reflective | Screw | Separate Type | - | - | - | IP40 | - | - | Flexible | 2 | Threaded | - | Receiving Ø0.25 × 9 cores / emitting Ø0.5 × 1 core | - | M3 | - | 1,000 | 0-30 | - | - | - | - | - | ||
฿ 3,650.00 | 1 Piece(s) | Quote | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 4,275.00 | 1 Piece(s) | Quote | 10 | [Fiber Sensor (Amplifier)] Fiber Sensor | Through-Beam | Square | Separate Type | - | - | - | IP40 | - | - | Flex Resistant | 2 | Flat type | - | - | - | - | - | 2000 | 810-3600 | - | - | - | - | - | ||
฿ 4,573.33 | 1 Piece(s) | Quote | - | [Fiber Sensor (Amplifier)] Fiber Sensor | Through-Beam | Square | Separate Type | - | - | - | IP40 | - | - | Flexible | 1 | Flat type | - | - | - | - | - | 2000 | 1500-3600 | - | - | - | - | - | ||
฿ 4,978.33 | 1 Piece(s) | 15 Day(s) | 10 | [Fiber Sensor (Amplifier)] Fiber Sensor | Through-Beam | Square | Separate Type | - | - | - | IP67 | - | - | Flexible | 1 | Flat type | - | - | - | - | - | 2000 | 160-3300 | - | - | - | - | - |
How can we improve?
How can we improve?