(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A next-generation and new-form of sensor that will replace the current fiber sensors.
[Features]
· Long-range detection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Detection Light Type | Head Shape | Head Material | Smallest Detected Subject (Ø) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Output | Reflector | Hysteresis | Detection distance details (mm) | Output operation | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,900.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 3 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 4,255.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 3,525.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 3,518.33 | SNXPHOTOELECTRICSENSORSEX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 1000 | Dark-ON | - | ||
฿ 4,255.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 1000 | Dark-ON | - | ||
฿ 3,519.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 1000 | Dark-ON | - | ||
฿ 3,465.55 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Light-ON | - | ||
฿ 3,646.67 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Light-ON | - | ||
฿ 3,843.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Light-ON | - | ||
฿ 2,985.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 80 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Dark-ON | - | ||
฿ 3,646.67 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Dark-ON | - | ||
฿ 3,843.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Square | - | - | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(200x200mm White Non-glossy paper) | 5~160 | Dark-ON | - | ||
฿ 3,740.00 | SNXPHOTOELECTRICSENSORSEX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 3 | 10.5 | 8.2 | 19 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 2000 | Switchable either Light-ON or Dark-ON | - | ||
฿ 4,660.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 3 | 10.5 | 8.2 | 19 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 2000 | Switchable either Light-ON or Dark-ON | - | ||
฿ 3,910.00 | SNXPHOTOELECTRICSENSORSEX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 3 | 10.5 | 8.2 | 19 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 2000 | Switchable either Light-ON or Dark-ON | - | ||
฿ 2,744.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Light-ON | - | ||
฿ 3,369.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Light-ON | - | ||
฿ 2,867.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Light-ON | - | ||
฿ 2,874.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Dark-ON | - | ||
฿ 3,369.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Dark-ON | - | ||
฿ 2,874.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Diffuse light | Square | - | 0.1 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 2~25 | Dark-ON | - | ||
฿ 3,833.33 | SNXPHOTOELECTRICSENSORSEX | 1 Piece(s) | Same day | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Light-ON | - | ||
฿ 4,036.67 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Light-ON | - | ||
฿ 3,833.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Light-ON | - | ||
฿ 3,833.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Quote | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Dark-ON | - | ||
฿ 4,036.67 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Dark-ON | - | ||
฿ 3,646.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Dark-ON | - | ||
฿ 3,440.00 ฿ 2,106.31 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Light-ON | - | ||
฿ 4,087.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Light-ON | - | ||
฿ 3,597.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Light-ON | - | ||
฿ 3,440.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Dark-ON | - | ||
฿ 4,087.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Dark-ON | - | ||
฿ 3,559.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects / Thin Line | Reflective | Standard | Square | - | 1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 45~115 | Dark-ON | - | ||
฿ 3,367.00 ฿ 2,061.28 | SNXPHOTOELECTRICSENSORSEX | 1 Piece(s) | Same day | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | RF-200 | - | 30~200 | Light-ON | RF-200 (reflecting mirror): 1 pc. / adjusting screwdriver: 1 pc. | ||
฿ 4,040.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | RF-200 | - | 30~200 | Light-ON | - | ||
฿ 3,525.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | RF-200 | - | 30~200 | Light-ON | - | ||
฿ 3,538.33 | SNX LASER SENSORS EX-20 | 1 Piece(s) | Quote | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 30~200 | Light-ON | - | ||
฿ 3,825.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 30~00 | Light-ON | - | ||
฿ 4,255.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 30~200 | Light-ON | - | ||
฿ 3,367.00 ฿ 2,061.28 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | RF-200 | - | 30~200 | Dark-ON | RF-200 (reflecting mirror): 1 pc. / adjusting screwdriver: 1 pc. | ||
฿ 4,040.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | RF-200 | - | 30~200 | Dark-ON | - | ||
฿ 3,519.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | RF-200 | - | 30~200 | Dark-ON | - | ||
฿ 3,538.33 | SNX LASER SENSORS EX-20 | 1 Piece(s) | Quote | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 30~200 | Dark-ON | - | ||
฿ 3,825.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 30~200 | Dark-ON | - | ||
฿ 4,255.00 | SNX LASER SENSORS EX-20 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Retroreflective | Standard | Square | - | 15 | 12.3 | 8.2 | 22 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 30~200 | Dark-ON | - | ||
฿ 4,175.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 500 | Light-ON | - | ||
฿ 4,596.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 500 | Light-ON | - | ||
฿ 4,175.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 500 | Light-ON | - | ||
฿ 4,101.66 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 500 | Dark-ON | - | ||
฿ 4,596.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 500 | Dark-ON | - | ||
฿ 4,175.00 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 500 | Dark-ON | - | ||
฿ 4,178.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | - | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 50 | Light-ON | - | ||
฿ 4,318.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | - | 15.6 | 14 | 7 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 50 | Light-ON | - | ||
฿ 4,178.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Quote | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | - | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 50 | Light-ON | - | ||
฿ 4,318.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | - | 15.6 | 14 | 7 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 50 | Dark-ON | - | ||
฿ 4,178.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects / Transparent Objects | Reflective | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | - | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or less (100 × 100 mm white non-glossy paper) | 50 | Dark-ON | - | ||
฿ 4,541.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 800 | Switchable either Light-ON or Dark-ON | - | ||
฿ 4,541.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 800 | Switchable either Light-ON or Dark-ON | - |
Loading...
Type | Beam Sensors | Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -25::55 |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Protection Structure | IP67 | Number of core | 3 |
Power supply voltage | 12-24 V DC ±10% |
How can we improve?
How can we improve?