(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A next-generation and new-form of sensor that will replace the current fiber sensors.
[Features]
· Long-range detection.
Part Number |
---|
EX-26A-PN |
EX-26B-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Detection Light Type | Head Shape | Head Material | Smallest Detected Subject (Ø) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Output | Reflector | Hysteresis | Detection distance details (mm) | Output operation | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,833.33 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Light-ON | - | ||
฿ 3,646.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects / Thin Line | Reflective | Small Spots | Square | - | 0.1 | 12.3 | 8.2 | 22 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | Hysteresis 15% or Less(50x50mm White Non-glossy paper) | 6~14 | Dark-ON | - |
Loading...
Type | Beam Sensors | Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -25::55 |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Protection Structure | IP67 | Number of core | 3 |
Power supply voltage | 12-24 V DC ±10% |
How can we improve?
How can we improve?