1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2) (Part Number)

New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A next-generation and new-form of sensor that will replace the current fiber sensors.
[Features]
· Long-range detection.

Part Number
EX-32A-C5
EX-32B-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Head Shape Head Material Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)
Cable length Output Reflector Hysteresis Detection distance details
(mm)
Output operation Accessory

฿ 4,318.33

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 20 Day(s) 10Opaque Objects / Transparent ObjectsReflectiveStandardHex[Zinc Diecast] Zinc Die-Casting (Nickel Plating)-15.61470.1 mm2 cabtyre cable5NPN open-collector transistor-Hysteresis 15% or less (100 × 100 mm white non-glossy paper)50Light-ON-

฿ 4,318.33

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) 15 Day(s) 10Opaque Objects / Transparent ObjectsReflectiveStandardHex[Zinc Diecast] Zinc Die-Casting (Nickel Plating)-15.61470.1 mm2 cabtyre cable5NPN open-collector transistor-Hysteresis 15% or less (100 × 100 mm white non-glossy paper)50Dark-ON-

Loading...

  1. 1

Basic Information

Type Beam Sensors Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP67 Number of core 3
Power supply voltage 12-24 V DC ±10%