(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A next-generation and new-form of sensor that will replace the current fiber sensors.
[Features]
· Long-range detection.
Part Number |
---|
EX-33-PN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Detection Light Type | Head Shape | Head Material | Smallest Detected Subject (Ø) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Output | Reflector | Hysteresis | Detection distance details (mm) | Output operation | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,541.67 | SNX PHOTOELECTRIC SENSORS EX | 1 Piece(s) | 20 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Hex | [Zinc Diecast] Zinc Die-Casting (Nickel Plating) | 2 | 15.6 | 14 | 7 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 800 | Switchable either Light-ON or Dark-ON | - |
Loading...
Type | Beam Sensors | Amplifier Installation Type | Built-in Type | Operating Temperature Range(°C) | -25::55 |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Protection Structure | IP67 | Number of core | 3 |
Power supply voltage | 12-24 V DC ±10% |
Please check the type/dimensions/specifications of the part EX-33-PN in the New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2) series.
Part Number |
---|
EX-21A |
EX-21A-C5 |
EX-21A-PN |
EX-21B |
EX-21B-C5 |
EX-21B-PN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detected Objects | Detection Type | Detection Light Type | Head Shape | Head Material | Smallest Detected Subject (Ø) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Connection method (m) | Cable length | Output | Reflector | Hysteresis | Detection distance details (mm) | Output operation | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,900.00 | 1 Piece(s) | 30 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 4,255.00 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 3,525.00 | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 1000 | Light-ON | - | ||
฿ 3,518.33 | 1 Piece(s) | Same day | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | NPN open-collector transistor | - | - | 1000 | Dark-ON | - | ||
฿ 4,255.00 | 1 Piece(s) | 15 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1 mm2 cabtyre cable | 5 | NPN open-collector transistor | - | - | 1000 | Dark-ON | - | ||
฿ 3,519.00 | 1 Piece(s) | 90 Day(s) | 10 | Opaque Objects | Through-Beam | Standard | Square | - | 2.6 | 16 | 4.5 | 18 | 0.1mm2 cabtyre cable (thru-beam type emitter: 2-core) | 2 | PNP open-collector transistor | - | - | 1000 | Dark-ON | - |
How can we improve?
How can we improve?