1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2) (Part Number)

SNX PHOTOELECTRIC SENSORS EX

New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A next-generation and new-form of sensor that will replace the current fiber sensors.
[Features]
· Long-range detection.

Part Number
EX-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Head Shape Head Material Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)
Cable length Output Reflector Hysteresis Detection distance details
(mm)
Output operation Accessory

฿ 4,541.67

SNX PHOTOELECTRIC SENSORS EX 1 Piece(s) Same day 10Opaque ObjectsThrough-BeamStandardHex[Zinc Diecast] Zinc Die-Casting (Nickel Plating)215.61470.1mm2 cabtyre cable (thru-beam type emitter: 2-core)2NPN open-collector transistor--800Switchable either Light-ON or Dark-ON-

Loading...

  1. 1

Basic Information

Type Beam Sensors Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP67 Number of core 3
Power supply voltage 12-24 V DC ±10%

Please check the type/dimensions/specifications of the part EX-33 in the New Forum Beam Sensor [With Built-in Amplifier] (EX-30 Ver. 2) series.

Products with similar specification

Part Number
EX-21A-C5
EX-21A-PN
EX-21B
EX-21B-C5
EX-21B-PN
EX-33-PN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetected Objects Detection Type Detection Light Type Head Shape Head Material Smallest Detected Subject
(Ø)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)
Cable length Output Reflector Hysteresis Detection distance details
(mm)
Output operation Accessory

฿ 4,255.00

1 Piece(s) 15 Day(s) 10Opaque ObjectsThrough-BeamStandardSquare-2.6164.5180.1 mm2 cabtyre cable5NPN open-collector transistor--1000Light-ON-

฿ 3,525.00

1 Piece(s) 90 Day(s) 10Opaque ObjectsThrough-BeamStandardSquare-2.6164.5180.1mm2 cabtyre cable (thru-beam type emitter: 2-core)2PNP open-collector transistor--1000Light-ON-

฿ 3,518.33

1 Piece(s) Same day 10Opaque ObjectsThrough-BeamStandardSquare-2.6164.5180.1mm2 cabtyre cable (thru-beam type emitter: 2-core)2NPN open-collector transistor--1000Dark-ON-

฿ 4,255.00

1 Piece(s) 15 Day(s) 10Opaque ObjectsThrough-BeamStandardSquare-2.6164.5180.1 mm2 cabtyre cable5NPN open-collector transistor--1000Dark-ON-

฿ 3,519.00

1 Piece(s) 90 Day(s) 10Opaque ObjectsThrough-BeamStandardSquare-2.6164.5180.1mm2 cabtyre cable (thru-beam type emitter: 2-core)2PNP open-collector transistor--1000Dark-ON-

฿ 4,541.67

1 Piece(s) 20 Day(s) 10Opaque ObjectsThrough-BeamStandardHex[Zinc Diecast] Zinc Die-Casting (Nickel Plating)215.61470.1mm2 cabtyre cable (thru-beam type emitter: 2-core)2PNP open-collector transistor--800Switchable either Light-ON or Dark-ON-