1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Range Type Beam Sensor (Built-in Amplifier / Free Power Supply) EQ-500 Series (Part Number)

Adjustable Range Type Beam Sensor (Built-in Amplifier / Free Power Supply) EQ-500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,811.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Adjustable Range Reflective Photoelectric Sensor, EQ-500 series from PANASONIC.
- An adjustable range to 2.5 m 8.202 ft allows plenty of space for installation.
- Hardly affected by background objects.
- Impervious to variations color or angle.
- Equipped with both NPN and PNP outputs all in one sensor.
- It can function with 24 to 240 V AC and 12 to 240 V DC, almost any power supply anywhere in the world will do.

Part Number
EQ-501
EQ-501T
EQ-502
EQ-502T
EQ-511
EQ-511T
EQ-512
EQ-512T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Timer function Detection distance details
(mm)
Power supply voltage

฿ 4,981.67

SNXLASERSENSORSEQ-L401 1 Piece(s) Same day Relay contact 1aNone100-250024-240 V AC ±10 % or 12-240 V DC ±10 %

฿ 5,963.33

SNX LASER SENSORS EQ-L401 1 Piece(s) Same day Relay contact 1aAvailable100-250024-240 V AC ±10 % or 12-240 V DC ±10 %

฿ 4,981.67

SNXLASERSENSORSEQ-L401 1 Piece(s) Same day Relay contact 1aNone100-100024-240 V AC ±10 % or 12-240 V DC ±10 %

฿ 5,963.33

SNX LASER SENSORS EQ-L401 1 Piece(s) Quote Relay contact 1aAvailable100-100024-240 V AC ±10 % or 12-240 V DC ±10 %

฿ 4,811.67

SNXLASERSENSORSEQ-L401 1 Piece(s) Same day NPN/PNP open-collector transistorNone100-250012-24 V DC ±10%

฿ 5,930.00

SNX LASER SENSORS EQ-L401 1 Piece(s) Quote NPN/PNP open-collector transistorAvailable100-250012-24 V DC ±10%

฿ 4,811.67

SNXLASERSENSORSEQ-L401 1 Piece(s) Quote NPN/PNP open-collector transistorNone100-100012-24 V DC ±10%

฿ 5,930.00

SNX LASER SENSORS EQ-L401 1 Piece(s) Quote NPN/PNP open-collector transistorAvailable100-100012-24 V DC ±10%

Loading...

  1. 1

Basic Information

Type Beam Sensors Detected Objects Opaque Objects Detection Type Reflective
Detection Light Type Standard Light source, emitting element Infrared LED (modulation type) Head Shape Square
Head Material ABS Amplifier Installation Type Built-in Type Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP67 Max. Head Size, Width W(mm) 68
Max. Head Size, Height H(mm) 26 Max. Head Size, Length L(mm) 68 Connection method(m) Screw-on terminal connection
Hysteresis 10 % or less (white non-glossy paper (200 x 200 mm)) Output operation Switchable either Detection-ON or Detection-OFF