(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Speed Control Motor, Reversible Type, K Series from ORIENTAL MOTOR.
- A lineup that includes single-phase 100 VAC, single-phase 200 VAC, specifications as well as output power of 6 to 40 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Inside an enclosure that is installed indoors (provide vent holes).
- Operating ambient temperature −10 to +50 °C (+14 to +122 °F) (non-freezing).
- Operating ambient humidity 85%, maximum (non-condensing).
Part Number |
---|
2RK6RA-A |
2RK6RA-C |
2RK6RGN-A |
2RK6RGN-C |
3RK15RA-A |
3RK15RA-C |
3RK15RGN-A |
3RK15RGN-C |
4RK25RA-A |
4RK25RA-C |
4RK25RGN-A |
4RK25RGN-C |
5RK40RA-A |
5RK40RA-C |
5RK40RGN-A |
5RK40RGN-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Voltage (V) | Shaft end shape |
---|---|---|---|---|---|---|---|---|---|
฿ 3,005.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 60 | 6 | 100 | Round shaft type | ||
฿ 3,065.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 60 | 6 | 200 | Round shaft type | ||
฿ 3,662.28 ฿ 2,196.27 | ORI AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | 100 | Pinion shaft type | ||
฿ 3,753.52 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | 200 | Pinion shaft type | ||
฿ 3,216.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 70 | 15 | 100 | Round shaft type | ||
฿ 3,308.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 70 | 15 | 200 | Round shaft type | ||
฿ 3,216.67 | AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 70 | 15 | 100 | Pinion shaft type | ||
฿ 3,308.33 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 70 | 15 | 200 | Pinion shaft type | ||
฿ 3,520.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 80 | 25 | 100 | Round shaft type | ||
฿ 3,641.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 80 | 25 | 200 | Round shaft type | ||
฿ 4,460.08 | AC STANDARD MOTOR | 1 Piece(s) | 8 Day(s) | 80 | 25 | 100 | Pinion shaft type | ||
฿ 4,594.30 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 80 | 25 | 200 | Pinion shaft type | ||
฿ 4,186.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 90 | 40 | 100 | Round shaft type | ||
฿ 4,278.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 73 Day(s) | 90 | 40 | 200 | Round shaft type | ||
฿ 5,437.72 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | 100 | Pinion shaft type | ||
฿ 5,566.23 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | 200 | Pinion shaft type |
Loading...
Type | Motor Unit | Motor Type | Speed Control | Power Supply | Single-phase |
---|---|---|---|---|---|
Environment | Standard | Electromagnetic Brakes, Clutches | No | Connection type | Lead Wire |
How can we improve?
How can we improve?