(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Fluoropolymer (PTFE) sheets.
· Recommended for gaskets, electric insulating materials, etc. making use of the material's characteristics such as its excellent chemical stability, electric properties, and low coefficient of friction.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Width (mm) | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 65,418.97 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 8.0 | 1000 | 1000 | ||
฿ 70,068.31 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 10.0 | 1000 | 1000 | ||
฿ 84,218.36 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 12.0 | 1000 | 1000 | ||
฿ 104,899.19 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 15.0 | 1000 | 1000 | ||
฿ 126,668.48 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 18.0 | 1000 | 1000 | ||
฿ 140,818.52 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 20.0 | 1000 | 1000 | ||
฿ 199,526.37 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 25.0 | 1000 | 1000 | ||
฿ 239,418.03 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 30.0 | 1000 | 1000 | ||
฿ 279,309.68 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 35.0 | 1000 | 1000 | ||
฿ 6,072.00 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 8.0 | 300 | 300 | ||
฿ 7,082.49 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 10.0 | 300 | 300 | ||
฿ 8,701.28 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 12.0 | 300 | 300 | ||
฿ 12,959.59 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 18.0 | 300 | 300 | ||
฿ 14,403.02 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 20.0 | 300 | 300 | ||
฿ 17,957.46 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 25.0 | 300 | 300 | ||
฿ 21,511.90 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 30.0 | 300 | 300 | ||
฿ 25,911.11 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 35.0 | 300 | 300 | ||
฿ 29,606.45 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 40.0 | 300 | 300 | ||
฿ 36,997.13 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 50.0 | 300 | 300 | ||
฿ 13,755.38 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 7.0 | 500 | 500 | ||
฿ 15,669.87 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 8.0 | 500 | 500 | ||
฿ 19,636.11 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 10.0 | 500 | 500 | ||
฿ 24,238.29 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 12.0 | 500 | 500 | ||
฿ 30,274.81 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 15.0 | 500 | 500 | ||
฿ 36,311.32 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 18.0 | 500 | 500 | ||
฿ 40,339.68 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 20.0 | 500 | 500 | ||
฿ 50,536.42 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 25.0 | 500 | 500 | ||
฿ 60,475.47 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 30.0 | 500 | 500 | ||
฿ 70,564.47 | NIC NONMETAL SHEET | 1 Piece(s) | 7 Day(s) | 35.0 | 500 | 500 | ||
฿ 80,611.26 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 40.0 | 500 | 500 | ||
฿ 100,747.05 | NIC NONMETAL SHEET | 1 Piece(s) | 9 Day(s) | 50.0 | 500 | 500 |
Loading...
Material | Fluorine Resin (fluoropolymer/PTFE) | Grade | Standard | Color | Milky White |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Specifications | Embossed | Material Name | Pure PTFE |
How can we improve?
How can we improve?